Page 1439 - MiSUMi 2025
P. 1439

Leveling Mounts Metal Pad Fixed Bolt, Medium Load




                 QStandard type
                                                                    M Material       S Surface Treatment
                                                       Type
                                                                 Bolt   Metal Base  Bolt      Base
 20                                                 C-CNFJN    Steel (Q235) Steel (Q235) Zinc Plating  Electrolytic Polishing  20
                                                                                            Zinc Plating
                                                    C-CNFJNS
                                                                SUS304
                                                                         SUS304
                                                                                    -
 Casters / Adjuster Pads   (Leveling Mounts)             D                                                 (Leveling Mounts)  Casters / Adjuster Pads


                                                            t              L2    2M (Coarse Thread)
                                                            E  L1      3A
 Casters                                                             L                     B               Casters

                         Part Number        3Thread   Body   Width           E    B    t   Allowable Load
 P.20-006           1Type    2Thread Size M  Length A  Height L  D  L1  L2                     (kN)       P.20-006
                                              80      98.5   38    6    8   12.5  17  1.6       4
                                  10
 Leveling   Castes                12         100      118.5  60    7   10   20    19            4.5        Castes  Leveling
                                                      127
                  C-CNFJN
                                             100
                                                      131
                    (Q235)                   120      147
 P.20-030         C-CNFJNS        16         120      151          9   12.5       24   2        5.5       P.20-030
 Leveling Mounts  (Adjuster Pads)  20        120      153.5  75   11.5  15  22    29            6.8        (Adjuster Pads)  Leveling Mounts
                   (SUS304)
                                                      181
                                             150
                                             150
                                                      183.5
                                                      233.5
                                             200
 P.20-031        E"Allowable load" in this specification table is for the vertical direction only         P.20-031
                 EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website
                 Ordering  Part Number (1Type · 2Thread Size M)  - 3Thread Length A
                  Example           C-CNFJN10         -      100
                 QCost-saving products type
                  New                                                 M Material      S Surface Treatment
                 Products                               Type        Bolt   Metal Base  Bolt      Base
                                                    LVC-CNFJN           Steel            Zinc Plating
                                                    LVC-CNFJNS       Stainless Steel         -
                                                             E



                                                          2D
                                                      Not

                                                                       X
                                                                      4Z        3M (Coarse Thread)   B
                                                                     L
                                             Available
                         Part Number        3Thread   4Thread                               Allowable Load
                      1Type       2Width D  Size M   Length Z     L         X         E         (kg)
                                                       60        71         49        12         80
                                                       100       111        89        12         80
                   LVC-CNFJN        62        12       120       131       109        12         80
                      (Steel)
                   LVC-CNFJNS                          150       161       139        12         80
                   (Stainless steel)                   100       115        86        17        110
                                    86        16       120       135       106        17        110
                                                       150       165       136        17        110
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example        LVC-CNFJN62      -      12     -       60
 20-041                                         Leveling Mounts (Adjuster Pads)                         20-042
   1434   1435   1436   1437   1438   1439   1440   1441   1442   1443   1444