Page 1436 - MiSUMi 2025
P. 1436

Leveling Mounts Rubber / Nylon Pad Fixed Bolt, Super Light Load




                 Q  Standard type
                                                                              Bolt              Base
                                                         Type
                                                                    M Material  S Surface Treatment  M Material
           20                                          C-CFBR      Steel (Q235)  Zinc Plating   Rubber                                                                                                            20
            Casters / Adjuster Pads   (Leveling Mounts)  3D                                                                                                                                                       (Leveling Mounts)  Casters / Adjuster Pads






                                                         H
                                                          E   L1        4A   L2      2M (Coarse Thread)
             Casters                                                 L                         B                                                                                                                   Casters
                      Part Number
                                           Length A
                                    Size M
                    1Type  2Width D  3Thread   4Thread   Body Height   L1  L2  E  B    H    Allowable Load (kN)
                                                     L
          P.20-006                   12     100     132     7      10           19               1                                                                                                               P.20-006
                                            120
                                                    152
                             60             100     134                   25           13       1.2
            Leveling   Castes  70    16     150     184     9     12.5    29    24     14        2                                                                                                                Castes  Leveling
                                            120
                                                    154
                                            100
                                                    138
                                                    158
                                            120
                                                    188
                   C-CFBR                   150     193.5
                                            150
          P.20-030           90             200     243.5                 32           17.5                                                                                                                      P.20-030
                                     20     120     166.5  11.5    15           29              3.5
            Leveling Mounts  (Adjuster Pads)  100  24  200  246.5  15  19  35   35     17        4                                                                                                                (Adjuster Pads)  Leveling Mounts
                                            150
                                                    196.5
                                                    200
                                            150
                                                    230
                                            180
                                                    250
                                            200
          P.20-031  E"Allowable load" in this specification table is for the vertical direction only                                                                                                             P.20-031
                 EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M - 4Thread Length A
                  Example         C-CFBR60        -      12     -      100
                 QCost-saving products type
                  New                                                         Bolt              Base
                 Products                                Type       M Material  S Surface treatment  M Material
                                                      LVC-CFBR        Steel      Zinc Plating   Nylon
                                                           E
                                                     2D
                                                      Not            4Z  X        3M (Coarse Thread)
                                                                    L
                                             Available                                       B
                     Part Number  3Thread  4Thread   Allowable   Part Number  3Thread  4Thread   Allowable
                    1Type  2Width D  Size M  Length Z  L  X  E  Load (kg)  1Type  2Width D  Size M  Length Z  L  X  E  Load (kg)
                                         60  73  43  24  80                         60   75  39  30  130
                                   10   100  113  83  24  80                   10   100  115  79  30  130
                                        150  163 133  24  80                        150  165 129  30  130
                             40          60  74  43  24  80              60         60   75  37  30  130
                                   12   100  114  83  24  80                   12   100  115  77  30  130
                                                                                              30
                                        120
                                                       90
                                                                                        135
                                                                                                   130
                                                   24
                                             134 103
                                                                                           97
                                                                                    120
                                                       90
                  LVC-CFBR              150  164 133  24  100  LVC-CFBR             150  165 127  30  130
                                                                                        115
                                                                                              29
                                                                                    100
                                                                                           78
                                                                                                   180
                                                42
                                             74
                                         60
                                                   26
                                   10   100  114  82  26  100                  14   150  165 128  29  180
                                        150  124  92  26  100            80         100  115  76  29  180
                             50          60  74  41  26  100                   16   120  135  96  29  180
                                   12   100  114  81  26  100                       150  165 126  29  180
                                        120  134 101  26  100
                                        150  164 131  26  100
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example        LVC-CFBR40       -      10     -       60
          20-039                 Leveling Mounts (Adjuster Pads)                                                                                                                                               20-040
   1431   1432   1433   1434   1435   1436   1437   1438   1439   1440   1441