Page 1438 - MiSUMi 2025
P. 1438

Leveling Mounts Metal Pad Fixed Bolt, Heavy Load




                 QStandard type
                                                                      M Material       S Surface Treatment
                                                        Type
                                                                   Bolt    Metal Base  Bolt      Base
                                                     C-CFJFN     Steel (Q235)  Steel (Q235)  Zinc Plating  Zinc Plating
           20                                        C-CFJFNS     SUS304    SUS304           -                                                                                                                    20
            Casters / Adjuster Pads   (Leveling Mounts)  2D               L2                                                                                                                                      (Leveling Mounts)  Casters / Adjuster Pads





                                                            9
                                                             E  L1     4A         3M (Coarse Thread)
                                                                     L                      B
             Casters  Part Number  3   4   Body        Allowable   Part Number  3   4   Body       Allowable                                                                                                       Casters

                                                                               Length
                                   Length
                   1Type   2   Thread   Thread   Height  l1  l2  E  B  Load    1Type  2   Thread   Thread   Height  l1  l2  E  B  Load
                                                                                                    (kN)
                              Size M
                                                                          Size M
                                         L
                                                                                     L
                                                        (kN)
          P.20-006       Width D     A                               Width D    A                                                                                                                                P.20-006
                                         74.5
                           50   8   50  104.5  4.5  6  20  13  4           16   100  130  9  12.5  24  7
                                                                                     150
                                                                                120
            Leveling   Castes   10  100  107  6  8   17  5            80   20   150  152.5  11.5  15  21  29  8                                                                                                   Castes  Leveling
                                    80
                                                                                     180
                                         127
                                                                                120
                                                                                150
                                                                                    182.5
                                    80
                                         108
                                                10
                                                                                150
                                    150
                                                                                     186
                   (Q235)
                                         178
          P.20-030  C-CFJFN  60  12  100  128  7 9  12.5  21  19  6 7  C-CFJFN  24  200  232.5  15  19  35  10                                                                                                   P.20-030
                                                               (Q235)
                 C-CFJFNS
                                                                                     216
                                         130
                                                                                180
                                    100
                                                             C-CFJFNS
                                16
                                                                                200
                                         150
                                                     24
                                                                                     236
                                    120
                  (SUS304)
            Leveling Mounts  (Adjuster Pads)  20  150  132.5  11.5  15  29  8  (SUS304)  100  20  120  186.5  11.5  15 21.5 29  9                                                                                 (Adjuster Pads)  Leveling Mounts
                                                                                     153
                                         180
                                                                                150
                                    100
                                                                                     183
                                                                                200
                                    120
                                        152.5
                                                                                     233
                                        182.5
                                                                                150
                                    150
                                    200
                                        232.5
          P.20-031  E"Allowable load" in this specification table is for the vertical direction only  24  180  216.5  15  19 21.5 35  10                                                                         P.20-031
                                                                                    236.5
                                                                                200
                 EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                 Ordering  Part Number (1Type · 2Width D)  -  3Thread Size M  -  4Thread Length A
                  Example         C-CFJFN60        -      10      -      100
                 QCost-saving products type
                  New                                   Type          M Material        S Surface treatment
                 Products                                          Bolt    Metal Base  Bolt      Base
                                                     LVC-CFJFN          Steel             Zinc Plating
                                                     LVC-CFJFNS       Stainless Steel        -
                                                            E
                                                         2D
                                                      Not            L 4Z X      3M (Coarse Thread)   B
                      Part Number  3Thread  4Thread   Allowable   Part Number  3Thread  4Thread   Allowable
                            2Width           L  X   E                   2Width           L  X  E
                    1Type         Size M  Length Z    Load (kg)  1Type        Size M  Length Z    Load (kg)
                              D         100 Available                               100  116  83  21  500
                                                                          D
                                                45
                                                   20
                                             75
                                                        250
                                        60
                              40   12       115  85  20  250              60   16   120  136  103  21  500
                                        120  135  105  20  250                      150  166  133  21  500
                                        150  165  135  20  250  LVC-CFJFN           100  116  83  21  700
                  LVC-CFJFN             60   75  45  20  300    (Steel)        16   120  136  103  21  700
                     (Steel)            100  115  85  20  300  LVC-CFJFNS  80       150  166  133  21  700
                  LVC-CFJFNS  50   12   120  135  105  20  300  (Stainless steel)  20  100  119  80  24  700
                  (Stainless steel)     150  165  135  20  300                      150  169  130  24  700
                                        60   76  46  21  500             100   20   100  119  80  24  1200
                              60   12   100  116  86  21  500                       150  169  130  24  1200
                                        120  136  106  21  500
                                        150  166  136  21  500
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example        LVC-CFJFN40      -      12     -       60
          20-041                 Leveling Mounts (Adjuster Pads)                                                                                                                                               20-042
   1433   1434   1435   1436   1437   1438   1439   1440   1441   1442   1443