Page 1440 - MiSUMi 2025
P. 1440

Leveling Mounts Metal Pad Fixed Bolt,

                       Medium Load, Base 4 Holes / 1 Hole



                 Q  Base 4 Holes
                                                                    M Material        S Surface treatment
                                                       Type
                                                                 Bolt    Metal Base   Bolt      Base
                                                                                              Zinc Plating
           20                                       E-FJWNQ    Steel (Q235)  Steel (Q235)  Zinc Plating  φ63                                                                                                      20
            Casters / Adjuster Pads   (Leveling Mounts)  2D   L1     L2                        φ6.5                                                                                                               (Leveling Mounts)  Casters / Adjuster Pads






                                                            2.5      4A        3M (Coarse Thread)
                                                            15      L                   B
             Casters        Part Number          3Thread   4Thread   Body Height               Allowable                                                                                                           Casters

                         1Type         2Width D   Size M   Length A    L       l1    l2    B   Load (kN)
          P.20-006                                           50        73                                                                                                                                        P.20-006
                                                    12       100       123     8     10   19      3
            Leveling   Castes  E-FJWNQ    75                 150       173                                                                                                                                        Castes  Leveling
                                                             50
                                                                       75
                                                    16
                                                             100
                                                                       175
                                                             150       125     10    13   24      6
          P.20-030                                  20       100       128     13    16   30      7                                                                                                              P.20-030
            Leveling Mounts  (Adjuster Pads)  E"Allowable load" in this specification table is for the vertical direction only  178                                                                               (Adjuster Pads)  Leveling Mounts
                                                             150
                 EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website.
          P.20-031  Ordering  Part Number (1Type · 2Width D)  - -  3Thread Size M  - -  4Thread Length A                                                                                                         P.20-031
                  Example
                                                                         100
                                                          16
                                  E-FJWNQ75
                 QBase 1 Hole
                  New                                               M Material        S Surface treatment
                 Products                              Type      Bolt    Metal Base   Bolt      Base
                                                   LVC-FJKN           Steel              Zinc Plating
                                                   LVC-FJKNS       Stainless Steel          -
                                                            E
                                                                                               2D

                                                          103.9                                 48.5

                                                      Not             L 4Z X      3M (Coarse Thread)   10.4



                                                  12 Available
                           Part Number          3Thread   4Thread   L       X         E     Allowable Load
                         1Type         2Width D  Size M  Length Z                               (kg)
                                                          60
                                                                   72
                                                                                     14
                                                                            89
                                                                                                130
                       LVC-FJKN                           100      112      49       14         130
                         (Steel)                          150      162      139      14         130
                       LVC-FJKNS         76               60       72       46       14         130
                      (Stainless steel)           16      100      112      86       14         130
                                                          150      162      136      14         130
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example        LVC-FJKN76       -      12     -       60
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-FJWNQ            2          leveling mount / adjuster pad  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          20-043                 Leveling Mounts (Adjuster Pads)                                                                                                                                               20-044
   1435   1436   1437   1438   1439   1440   1441   1442   1443   1444   1445