Page 1445 - MiSUMi 2025
P. 1445

Knobs





                 P.21-042        Knurled Knobs     Knurled Knobs     Knurled Knobs,    Knurled Knobs,
                                                     Standard
                                 Stepped Type
                                                                                         Drop-Proof
                                                                     Small Diameter
                                   P.21-043          P.21-043          P.21-044          P.21-044







                                 Knurled Knobs   Straight Grained Knobs  Disc Knobs  T Knobs Female Thread
                                   P.21-045          P.21-045          P.21-045          P.21-046









                               Triangular Arch Knobs   Triangular Arch Knobs  Pentagonal Knobs  Six Lobed Knobs
                                 Female Thread
                                   P.21-046          P.21-047          P.21-047          P.21-048









                                                  Heptagonal Knobs
                                Heptagonal Knobs                       Star Knobs      Octagonal Knobs
                                                   Female Thread
                                   P.21-048          P.21-049          P.21-049          P.21-049

                 Slide Rails  20mm              20mm               27mm             27mm





                 P.21-050    Two-Step Slide Light Load Type   Three-Step Slide Light Load Type   Two-Step Slide Light Load Type   Three-Step Slide Light Load Type
                                                     (Steel / SUS)
                                                                                         (Steel / SUS)
                                  (Steel / SUS)
                                                                       (Steel / SUS)
                                P.21-051~P.21-052  P.21-053~P.21-054   P.21-055          P.21-056
                              36mm              36mm                51mm





                              Two-Step Slide Medium Load   Three-Step Slide Medium Load   Three-Step Slide Heavy Load
                                 Type (Steel / SUS)  Type (Steel / SUS)  Type (Steel)
                                   P.21-057          P.21-058          P.21-059
 21-003                                                                                                 21-004
   1440   1441   1442   1443   1444   1445   1446   1447   1448   1449   1450