Page 1460 - MiSUMi 2025
P. 1460

Flat Hinges, HHSN / HHKSN




                 QHHSN
                                                        M Material               S Surface Treatment
                                                       Stainless Steel            Sandblasting Grinding
                                                           W                                W
                                               Shape No.  W1     8-d  Shape No.  Shape No.  W1     8-d
                                                  A                      B          C       W2
                                                                            W
                                                                           W1
                                                                  L1       W2     6-d              L2
                                                                  L2  L                            L2  L
                                                                                  L2
                                                                                   L
                                                                  L3              L2               L3
           21                                             C1                C1              C1                                                                                                                    21
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  Part Number  Length   Shape Width   C  t  C  t  C  t  Weight                                                                     Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /




                                                                            t
                                                                                d
                                    L
                     1Type
                             2No.
                                                                                                     6
                                                        16
                              25
                                                                                             9.8
                                                                        3.8
                                            20
                                                12
                              30   25   No.  W  W1  W2  L1  L2 -  L3  C 2 3  C1  0.8  3.4  Division *Allowable Load (N)  (g)
                                                                                                     7
                                                                                     3
                                   30
                                                        22
                                   40
                                                     -
                                                                                                    12
                                        A
                                                        28
                              40
                                                                                            58.8
                                                                        6.4
                                                                            1.5
             Handles  C-HHSN  65A  50   B   50  30  30  36  23   -  4   8.5  2  4.5         127.4   16                                                                                                             Handles
                                            30
                                                22
                              50
                                                                                            68.6
                                                        23
                                   65
                                                                                                    25
                                                        22
                                                36
                                                            22
                              65
                              75A
                                                     -
                              75   75   A B     30  30  27  27                  5.5  5      147     46
                                                36
                                                            26
                                                        26
                                                     -
                              90A
          P.21-008           100A  100  A B A  60  38  36  35  35  26  6  12.7  3  6.6      245     100                                                                                                          P.21-008
                                   90
                                                                                                    68
                              90
                                                            34
                                                        34
                                                46
            Hinges / Magnetic   Catches   *The allowable load is the value when 2 pieces are used.  46  36                                                                                                        Catches   Hinges / Magnetic
                                                     -
                                                38
                                                            26
                                                        26
                                                                                            294
                                        C
                              100
                          Part Number (1Type · 2No.)
                 Ordering
          P.21-017  Example     C-HHSN25                                                                                                                                                                         P.21-017
                 QHHKSN
             Locks                                     Stainless Steel           S Surface Treatment                                                                                                               Locks
                                                        M Material
                                                                                  Sandblasting Grinding
          P.21-032                                                               Shape No.  32                                                                                                                   P.21-032
                                                                                    C     20   8-φ3.4
                                                                                               l
             Knobs                                               Shape No.  32  6-φ3.4         L1                                                                                                                  Knobs
                                                                          20
                                                                    B
                                                                               l
          P.21-042                                Shape No.  32                L1              L2  2L                                                                                                            P.21-042
             Slide Rails                            A      20   4-φ3.4         L2  2L          L3                                                                                                                  Slide Rails
                                                                l
                                                                  2L
                                                                L1
          P.21-050                                          φ3             φ3              φ3                                                                                                                    P.21-050
                                                             φ6.3
                                                                                           φ6.3
                                                                            φ6.3
            LED Lights /    Multi-layer Signal Lights           1.5            1.5             1.5                                                                                                                Multi-layer Signal Lights  LED Lights /
                                                                                                   (g)
                                                                                          (N)
                                               No.
          P.21-060      1Type Part Number  2Length L  Shape  L  L1  L2     L3   Division  *Allowable Load  Weight                                                                                                P.21-060
                                       25      A       6 7   13     -             3       29.4     13
                                                             16
                                                                                          39.2
                                                                                                   16
            Other New   Products  C-HHKSN  40  B      8.5    24     24     -      5      107.8     21                                                                                                             Products  Other New
                                       30
                                                                                          58.8
                                                       8
                                                      10
                                                                                          68.6
                                                             30
                                       50
                                                                                                   26
                                                                                          98.0
                                       65
                                                                                                   34
                                                             24
                                                                                                   39
                                                             28
                                       75
                                                                    28
                                                      9.5
                                       90
                                                                                                   52
                                                                    26
                                                      11
                                                             26
                                                                                         147.0
          P.21-071                     100     C      10     35     35     26            127.4     47                                                                                                            P.21-071
                 *The allowable load is the value when 2 pieces are used.
                 Ordering  Part Number (1Type · 2L)
                  Example      C-HHKSN25
          21-019                 Hinges / Magnetic Catches                                                                                                                                                     21-020
   1455   1456   1457   1458   1459   1460   1461   1462   1463   1464   1465