Page 1456 - MiSUMi 2025
P. 1456

Embedded Handles, Flat Type / Flat

                       Slim Type / Edge Chamfer Type



                 QFlat Type
                                                        M Material               S Surface Treatment
                                                       Stainless Steel              Hairline Finish
                                              2B (Threaded Type)     2S (Countersunk Type)  Panel Mounting
                                                  54                      64                 Dimension
                                                  38      2.5 18 4-M4     38      2.5 15
                                                   25         (Coarse)     25
                                                                                                W1
                                                                                                F
                                                       70  88  100  L2         50  68  90  L2
                                             13.5  8                 13.5
                                                                                                    L1  P
                                                              9                4-M4        4- φ 5
           21                                                                  Countersunk Hole                                                                                                                   21
                                                  (W)                     (W)
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  *Not guaranteed values and for reference only  88  Panel Mounting Dimensions (W) L2  Ordering  C-NUWUANA  - -  2Mounting Hole    Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                  1Part Number
                               2Mounting Hole
                                             F P
                                                                *
                                                                   *
                                                           L1
                                                   W1
                               B (Threaded Type)
                                                                41
                                                                   72
                                                           75
                  C-NUWUANA
                                            38
                                                   44
                                                           54
                                                                   52
                                               68
                                                                43
                              S (Countersunk Type)
                                                                               1Part Number
                                                                      Example
                                                                                                 B
                 QFlat Slim Type
             Handles                                   Stainless Steel           S Surface Treatment                                                                                                               Handles
                                                        M Material
                                                                                    Hairline Finish
                                                                                     Panel Mounting
                                                                                           2-φ6
          P.21-008                                                                    Dimensions                                                                                                                 P.21-008
            Hinges / Magnetic   Catches                S  2L  S  2L   (L2)  P  (L2)  P      L1  W1  L1  P                                                                                                         Catches   Hinges / Magnetic
                                                                                       2-φ6
                                                                                              P
          P.21-017                                    28 16          10  2-M4(Coarse)    W1                                                                                                                      P.21-017
                                                      60
                                                  28 16    (1.8)  15  2-M4(Coarse)
             Locks                                60  (W)  15    10                                                                                                                                                Locks
                                                       (1.8)
                     Part Number  Screw Mounting   Panel Mounting Dimensions (W) (L2)
                                                  (W)
          P.21-032   1Type    2L    Pitch P   S    W1     L1    *  *                                                                                                                                             P.21-032
                                      74
                              90
                  C-NUWAUNS   120     100     58   45     63    44  61  Ordering  Part Number (1Type · 2L)
                                              86
                                                                   89
                                                          93
                                                                39
             Knobs  *Not guaranteed values and for reference only     Example      C-NUWAUNS90                                                                                                                     Knobs
          P.21-042  QEdge Chamfer Type                                                                                                                                                                           P.21-042
                                                        M Material               S Surface Treatment
             Slide Rails                           W      3B (Threaded Type)  3N (Tapped Type)  Panel Mounting                                                                                                     Slide Rails
                                                       Stainless Steel
                                                                                    Hairline Finish
                                                                                            Dimensions
                                                                              5
                                                                T
                                                            5
          P.21-050                            (J)  F           9               T                                                                                                                                 P.21-050
                                                                                               W1
                                                                                                F
            LED Lights /    Multi-layer Signal Lights  2L  S  P   P              P                                                                                                                                Multi-layer Signal Lights  LED Lights /
          P.21-060                                 A1 A         4-M4(Coarse)    4-M4(Coarse)  4- φ 5  L1  P                                                                                                      P.21-060
                                                                (Threaded Type)
                                                                                (Tapped Type)
            Other New   Products                                     E  For more information on product specifications and dimensional                                                                            Products  Other New
                                                                      drawings, please refer to the product catalog on the website
                    Part Number
          P.21-071  1Type   2L  3Mounting   W  Pitch    F  S  A  A1  T  (J) L1 W1                                                                                                                                P.21-071
                                  Hole
                                           P
                            94          60  76  32 58 24.5 43 12 14.5 63 45
                 C-NUWUAN 109.5  B (Threaded)  64  88  38 67.5 29.5 40 14.5 13 73 42  Ordering  Part Number (1Type · 2L) - 3Mounting Hole
                                N (Tapped)
                            138         88 110 65 96 32.5 62 21 11.5 99 64  Example  C-NUWUAN94  -  B
          21-015                 Handles                                                                                                                                                                       21-016
   1451   1452   1453   1454   1455   1456   1457   1458   1459   1460   1461