Page 1453 - MiSUMi 2025
P. 1453

Handles, Round Bar Welded Type / Angled Type




                 QWelded Type
                                                                   M Material        S Surface Treatment
                                                                   Steel (Q235)         Tumble Polish





                   2D                                             Part Number        3Mounting Pitch L
                                                               1Type     2Dia. D
                                                                                           80
 21                                                  27  37  C-NUWANW      10             100              21
                                                                                          120
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  QAngled Type  L+10  Ordering  Part Number (1Type · 2D)  - -  100  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                   3L
                                                                                             3L
                                                             Example
                                                                          C-NUWANW10

                                                                Type
                                                             C-NUHFN     M Material   S Surface Treatment
                                                                                        Chrome Plated
                                                                           Q235
 Handles                                                     C-NUHFNS   Stainless Steel    Buffed*         Handles
                                                             C-NUHFNSC
                                                             C-NUHFNA                      Buffed
 P.21-008                                                    C-NUHFNB   Aluminum Alloy Electrostatic Paint (Matt Black)  P.21-008
                                                             C-NUHFNEA
                                                                                        Clear Anodized
 Hinges / Magnetic   Catches                                E For products with D=6mm and 8mm, only the surface treatment   Catches   Hinges / Magnetic
                                                              marked with * can be selected.
 P.21-017                                                           Part Number       Handle              P.21-017
                                                                             2Mounting      H  A  d  M
                                                                  1Type        Pitch L  Dia. D
 Locks                                                         C-NUHFNSC        60      6  31.5  16  7  4  Locks
                                                                                            30
                                                                                80
                                                             (Stainless Steel Buffed)  100  32
 P.21-032                                                                               8      18 10  5   P.21-032
                                                                                120         40
                                      D                        C-NUHFN          48
 Knobs                                                      (Steel (Q235) · Chrome Plated)  66             Knobs
                                                               C-NUHFNS
                           M (Coarse)                   H   (Stainless Steel · Buffed)  88
                                                               C-NUHFNA
 P.21-042                                              d     (Aluminum Alloy·Buffed)  100  10  47  40 13  5  P.21-042
                                     2L                        C-NUHFNB         110
 Slide Rails       A                 L+D                    (Aluminum Alloy·Anodized)  125                 Slide Rails
                                                                                120
                                                             (Aluminum Alloy·Electrostatic Paint)
                                                               C-NUHFNEA
                                                                                160
 P.21-050                                                   * Externally mounted gasket accessories are available. Please refer   P.21-050
                                                             to the product web page for details.
 LED Lights /    Multi-layer Signal Lights                   Ordering  Part Number (1Type · 2L)            Multi-layer Signal Lights  LED Lights /
                                                             Example
                                                                          C-NUHFN100

 P.21-060             Example                                                                             P.21-060
                                         C-NUWANW
 Other New   Products                                                                                      Products  Other New



 P.21-071                                                                                                 P.21-071
                                              Welded handle Product drawings
                                              Example of use: Assembly with viewing window.
 21-011                                                                          Handles                21-012
   1448   1449   1450   1451   1452   1453   1454   1455   1456   1457   1458