Page 1454 - MiSUMi 2025
P. 1454

Aluminum Handles with Mounting Holes Counterbored /

                       Tapped



                 Q with Mounting Holes Counterbored
                                                     Type             M Material      S Surface Treatment
                                                   C-UADL                                Tumble Polish
                                                   C-UADEL           Aluminum Alloy       Anodized
                                                    26
                                                       13


                                               φ11
                                                                                            6.5      H
                                                                                                  h
           21                                                                                  17                                                                                                                 21
                                                φ6.5                       2L
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  1Type  Part Number  L1  H  h  Allowable Load                                                                                     Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                                           L1


                                                                                               (N)
                                   2Mounting Pitch L
                                        100
                     C-UADL
                                                                                  36
                                                                    53
                                                      130
                    (Tumble Polish)     116*          114           47            30           1200
                                        132
                                                                    55
                                                      146
                                                                                               800
                                                                                  38
             Handles  C-UADEL           150           164           67            50           600                                                                                                                 Handles
                                                      178
                                        164
                      (Anodized)
                                        196           210           57            40
          P.21-008  EThe dimension with * is available for anodized products.                                                                                                                                    P.21-008
            Hinges / Magnetic   Catches   Ordering  Part Number (1Type · 2L)                                                                                                                                      Catches   Hinges / Magnetic
                  Example
                                C-UADL100
          P.21-017  Q with Mounting Holes Tapped                                                                                                                                                                 P.21-017
                  New                                Type             M Material      S Surface Treatment
                 Products                          C-UABL                                Tumble Polish
             Locks                                 C-UABLA           Aluminum Alloy       Anodized                                                                                                                 Locks
                                                  2A
          P.21-032                                                                                                                                                                                               P.21-032
             Knobs                                                                              h  H                                                                                                               Knobs
                                                                                              Lf
          P.21-042                                                                                                                                                                                               P.21-042
                                                                         3L                    2-M
             Slide Rails                                                 L1                                                                                                                                        Slide Rails

                          Part Number
                                                                                           M
          P.21-050      1Type         2A      3Mounting    L1      Lf      H       h    (Coarse)  Allowable                                                                                                      P.21-050
                                                                                                 Load
                                               Pitch L
                                                                                                  (N)
            LED Lights /    Multi-layer Signal Lights  (Tumble Polish)  20  100*  113  10  47  34  M6  1100                                                                                                       Multi-layer Signal Lights  LED Lights /
                      C-UABL
                                                 112
                                                                          49
                                                                                  36
                                                          125
                      C-UABLA
                                                120*
                       (Anodized)
          P.21-060  EThe dimension with * is available for tumble polished products.  133  51  38  700                                                                                                           P.21-060
                                                                                                  600
                                                          141
                                                 128
            Other New   Products  Ordering  Part Number (1Type · 2A)  - -  3L                                                                                                                                     Products  Other New
                  Example
                                C-UABLA20
                                                 100
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-UADL             2          aluminum handle        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          21-013                 Handles                                                                                                                                                                       21-014
   1449   1450   1451   1452   1453   1454   1455   1456   1457   1458   1459