Page 1466 - MiSUMi 2025
P. 1466

Aluminum Hinges Countersunk Holes Asymmetric Type / for Heavy Load

                       Countersunk Holes Asymmetric Type / for Heavy Load Countersunk Holes Type



                 QCountersunk Holes Asymmetric Type
                                                              M Material                s Surface Treatment
                                                     Body               Bushing             Body
                                                    A6063-T5            Polyacetal        Clear Anodized




                        4-N      W             Part Number  *Allowable Load Weight Length Width  Mounting   N
                             J   S                                      K  P  J  Pitch           T  E  R
                                               1Type  2No.  kg  N  g  L  W      S  Through Hole Countersunk Hole
                                                                                    5.5    11
                                                     6-5        29  47  44 8.5 30  8  26.5
                                                                                    6.5    13
                                                                                           11
                                                                                    5.5
                                                     8-5
                                                                            10
           21           L  P                  C-HHFLS  845-5  8  78  46  63  55  13 37 7.5  31.5  6.5  13  3.5  6  5.5                                                                                            21
                                                                                           11
                                                                                    5.5
                                                                               34
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  E  K  T  2-R  *The allowable load is the value when 2 pieces are used.  8  39  6.5  13                                           Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                                               37
                                                                            10
                                                     8-6
                                                                49
                                                            118
                                                                     62
                                                         12
                                                     845-6
                                                       Part Number (1Type · 2No.)
                                              Ordering
                                              Example
                                                            C-HHFLS6-5
                 QFor Heavy Load Countersunk Holes Asymmetric Type  M Material          s Surface Treatment
             Handles                                A6063-T5          Stainless Steel     Clear Anodized                                                                                                           Handles
                                                     Body
                                                                        Bushing
                                                                                            Body
          P.21-008                                                                                                                                                                                               P.21-008
            Hinges / Magnetic   Catches   4-N  J  S W  Part Number  *Allowable Load Weight Length Width  K  P  J  Mounting Pitch  N  T  E  R                                                                      Catches   Hinges / Magnetic
                                                                g
                                                                     W
                                                                                S
                                                                   L
                                                                                    5.5
                                                                                           11
          P.21-017                             1Type  2No.  kg  N  33  47  44 8.5 30  8  26.5  Through Hole Countersunk Hole                                                                                     P.21-017
                                                     6-5
                                                                                    6.5    13
                                                     8-5  20  198  52  55   10  31.5  5.5  11    3.5  6  5.5
                                                                                    6.5
                                              C-HHDLS
                                                                                           13
             Locks      L  P                         845-5        63    13 37 7.5  34  5.5  11                                                                                                                     Locks
                                                     8-6                    10  37  6.5    13
                                                     845-6  30  294  55  62  8  39
          P.21-032       K                                                                                                                                                                                       P.21-032
                                   2-R       *The allowable load is the value when 2 pieces are used.
                                              Ordering  Part Number (1Type · 2No.)
             Knobs      E  T                  Example       C-HHDLS6-5                                                                                                                                             Knobs
          P.21-042  Q  For Heavy Load Countersunk Holes Type                                                                                                                                                     P.21-042
                                                    Type          Body  M Material  Bushing  s Surface Treatment
                                                                                               Body
             Slide Rails                          C-HHBDL        A6063-T5     Stainless Steel  Clear Anodized                                                                                                      Slide Rails
                                                  C-HHDL
                                                                                            Black Anodized
          P.21-050                                                                                                                                                                                               P.21-050
            LED Lights /    Multi-layer Signal Lights  4-N  J  W  C-HHDL  2No.  *Allowable Load Weight Length Width  K  P  J  S  Through Hole Countersunk Hole  T  5.5  R 5                                       Multi-layer Signal Lights  LED Lights /
                                                                                         N
                                                Part Number
                                                                                                   E
                                 S
                                                                        W
                                                                     L
                                                                  g
                                                              N
                                                1Type
                                                           kg
                                                                                     5.5
                                                        5
                                                                                            11
                                                                       35.4 11 25 7.2 21
                                                                 28
                                                                    47
                                                        6
                                               C-HHBDL
                                                        8
                                                                 56
          P.21-060                            (Clear Anodized)  8-45  20  196  34  63  48 8.5 30  8  32  6.5  13  3.5  6  5.5                                                                                    P.21-060
                                                                          13 37 10 42
                                                                        62
                                              (Black Anodized)
                                                                                                 4.5
                                                                          10 43 16.5 47
                                                              294
                                                                 78
                                                                        80
                                                           30
            Other New   Products  L  P       *The allowable load is the value when 2 pieces are used.                                                                                                             Products  Other New
                                                       Part Number (1Type · 2No.)
                                              Ordering
                                              Example
                                                             C-HHDL5
          P.21-071       K         2-R                                                                                                                                                                           P.21-071
                       E  T
          21-025                 Hinges / Magnetic Catches                                                                                                                                                     21-026
   1461   1462   1463   1464   1465   1466   1467   1468   1469   1470   1471