Page 1471 - MiSUMi 2025
P. 1471

Resin Magnetic Catches Round Embedded Type /

                       Parallel Fixed Type / Vertical Fixed Type



                 QRound Embedded Type
                                                             No.   Part Name    M Material  S Surface Treatment
                                                             1       Case         PP            -
                                                             2    Magnetic Yoke   Q235       Zinc Plating
                                                             3      Magnet        Ferrite       -



                                                               Part Number  Retention
                                                                            Force   D   d  H   Case Color
                                                              1Type  2No.    (N)
                                     1           2   3
                                                                       1     38    14  11  15.3  Brown
                                                                       2                         Black
                                                             C-MCBR
 21                                                                    3                         Brown     21
                                                                             57
                                                                                           18.3
                                                                                       13
                                                                                   16
                                                                       4
                                                                                                 Black
                      D                  d                  Note)  For more information on product specifications and dimensional
 Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  H  Ordering  Part Number (1Type · 2No.)  Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /
                                                                drawings, please refer to the product catalog on the website
                                                             Example
                                                                            C-MCBR1
                 QParallel Fixed Type
                                                             No.   Part Name    M Material  S Surface Treatment
 Handles                                                     1    Magnetic Yoke   Ferrite    Zinc Plating  Handles
                                                                     Case
                                                                                                -
                                                                                  PP
                                                                                  Q235
                                                             2
                                                                                                -
                                                                    Magnet
                                                             3
                                                             4     Catch Plate    Q235       Zinc Plating
 P.21-008                   1   10.7                                                                      P.21-008
 Hinges / Magnetic   Catches   2        4      66             Part Number         Retention Force          Catches   Hinges / Magnetic
                                                                                       (N)
 P.21-017                                 6    54     2-φ6.5   C-MGBR                  38                 P.21-017
                   62  53.9  42.6  3  46.5  12        2-φ3.5
                                         6 2  90°           Note)  For more information on product specifications and dimensional
 Locks                                                          drawings, please refer to the product catalog on the website  Locks
                           2-φ3.5  2.5                       Ordering    Part Number
                                                             Example
 P.21-032               10.5                                              C-MGBR                          P.21-032
                      11.5
 Knobs                   9.7                                                                               Knobs
                 QVertical Fixed Type
 P.21-042                                                                                                 P.21-042
                                                             No.   Part Name    M Material  S Surface Treatment
                                                                     Case
                                                                                  PP
                                                                                                -
                                                             1
 Slide Rails                                                 2    Magnetic Yoke   Ferrite    Zinc Plating  Slide Rails
                                                                                  Q235
                                                                    Magnet
                                                                                                -
                                                             3
                                                                   Catch Plate
                                                                                  Q235
                                                                                             Zinc Plating
                                                             4
 P.21-050                                                                                                 P.21-050
 LED Lights /    Multi-layer Signal Lights  2-3.2×6.3 Slotted Hole 2  12  Part Number  Retention Force     Multi-layer Signal Lights  LED Lights /
                                  3
                                                                                       (N)
 P.21-060           25.5   37.1  45  25  21  29.2  36  48  100°  C-MGCER               38                 P.21-060
 Other New   Products            2                          Note)  For more information on product specifications and dimensional   Products  Other New
                                                                drawings, please refer to the product catalog on the website
                                              2-φ3.8
                                                             Example
                                                                          C-MGCER
 P.21-071          1     5.35        3  4     φ6.5 Tapped  2  Ordering   Part Number                      P.21-071
                               11.5  10.7
                                   12
 21-029                                                 Hinges / Magnetic Catches                       21-030
   1466   1467   1468   1469   1470   1471   1472   1473   1474   1475   1476