Page 1472 - MiSUMi 2025
P. 1472

Resin Magnetic Catches Strong Force Type /

                       Small Embedded Type                                                                             Product Overview                                                       Economy series
                                                                                                                                                                                                       Locks



                                                             No.  Part Name   M Material  S Surface Treatment
                                                             1      Case        PP            -
                                                             2   Magnetic Yoke  Q235       Zinc Plating
                                                             3      Magnet     Ferrite        -                           Economy series
                                                             4    Catch Plate  Q235        Zinc Plating
                                                                                                                          Locks


                                                                                                                           Wide Range of Products

                                                                                                                           Economical and Durable
           21                                                                                                                                                                                                     21
                                                                    2-φ3.8
                 C-MGCPN (Small Embedded Type)  2  3                φ6.5 Tapped                                            Easy Installation
            Handles / Hinges / Door Parts /   Slide Rails / LED / Signal Towers  39.4  21.6  39.7  36  48                                                                                                         Slide Rails / LED / Signal Towers  Handles / Hinges / Door Parts /






                                                                                                                       QFeatures
             Handles                        1  9.9       10.9  4  12                                                   · Cylindrical Locks: Most commonly used for small and medium-sized equipment, especially suitable for equipment that often needs frequent   Handles
                                                                                                                        detection of door opening and closing
                                                                       2
                                                                                                                          Type       Standard Type     Triangular Plug Type  Butterfly Type      Knob Type
          P.21-008                                11.9  13.7     90°                                                            Most commonly seen cylindrical   Stroke compression by   Equipped with butterfly   Equipped with an   P.21-008
            Hinges / Magnetic   Catches   C-MGCBR (Strong Force Type)  14.8                                              Features  locks are available with a variety of  internal spring, thus locking   handles to facilitate door   easy-to-grip knob to facilitate   Catches   Hinges / Magnetic
                                                                                                                                                                                            door opening and closing
                                                                                                                                                                        opening and closing
                                                                                                                                                    the door frame
                                                                                                                                stop heights and lock hole shapes
                                                               8
                                                                                    φ6.5 Tapped
          P.21-017                        3      1        3.5  1.5  5         4     2-φ3.5                                                                                                                       P.21-017
                                         2                                                    90°
                                                                                                                         Typical
             Locks                               19.5                                                                    Products                                                                                  Locks
                                           47.6    44  74  43.8    64  70.9  58.6     54  66
          P.21-032                                                                                                                                                                                               P.21-032
                                                 19.5
             Knobs                                                                                                                                                                                                 Knobs

                                                                                  12      2                             Catalog Page   P.21-034           P.21-035            P.21-036            P.21-037
                                            8.5  4.1           8          6
          P.21-042                                            17.5         14                                                                                                                                    P.21-042
                                            4.4               18.5                                                     · Flat Locks: Most commonly used for large and medium-sized equipment
             Slide Rails                         10.8  12.3                                                               Type   The most commonly seen   Ultra slim design, suitable   Compression Lever Type  Stainless steel material,   Slide Rails
                                                                                                                                     Standard Type
                                                                                                                                                          Slim Type
                                                                                                                                                                                               Panel Locks Type
                                                                                                                                 variety of lock body lengths
                                                                                                                                                                                           performance
          P.21-050    Part Number                 Type                           Retention Force                         Features  flat locks are available with a   for special applications  Adjustable by bolt  with excellent anti-rust   P.21-050
                                                                                     (N)
            LED Lights /    Multi-layer Signal Lights  C-MGCPN  Small Embedded Type  116                                                                                                                          Multi-layer Signal Lights  LED Lights /
                                                                                     38
                      C-MGCBR
                                              Strong Force Type
          P.21-060  Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website  Typical                                                   P.21-060
                                                                                                                         Products
                 Ordering
                              Part Number
            Other New   Products  Example  C-MGCPN                                                                                                                                                                Products  Other New
                              C-MGCBR
          P.21-071  How to search  Search on MISUMI official website    Step 1       Step 2   Select Economy series                                                                                              P.21-071
                  on website  1  C-MGCBR            2          magnet catch           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series  Catalog Page  P.21-038  P.21-039          P.21-041            P.21-041

          21-031                 Hinges / Magnetic Catches                                                                                                                                                     21-032
   1467   1468   1469   1470   1471   1472   1473   1474   1475   1476   1477