Page 1602 - MiSUMi 2025
P. 1602

Neodymium Magnets with Threaded Holder /


            Bolts & Screws /   Nuts  with Protruding Tapped Holder                                                                                                                                                Nuts  Bolts & Screws /




          P.23-007  QWith Threaded Holder                  1Holder              2Magnet        Resistance                                                                                                        P.23-007
                                                                                                 Heat
                                                                                     s Surface
                                                               s Surface
            Metal Washers /   Metal Collars         m Material  Nickel Plating  Neodymium   Nickel Plating  Temperature                                                                                           Metal Collars  Metal Washers /
                                                                          m Material
                                                                                     Treatment
                                                               Treatment
                                                               Electroless
                                                     SUM24L
                                                                                                 80°C
                                                                           Magnet
                                                    Equivalent
          P.23-016                                                                                                                                                                                               P.23-016
             Shim Tapes  ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.                                                      Shim Tapes
                 M (Coarse Thread)
                                  2
                                                                                       Surface
                                                                           M×P
                                                                                       Magnetic  Slotted
          P.23-041  Slotted Type  S-pole  1  N-pole  2D  Part Number  3Thickness   d1 B (Coarse  Attraction  Flux Density    Hexagon                                                                             P.23-041
                 M (Coarse Thread)
                        W
                                                                                                  Socket
                                                                                Force
                                                                  L
                                                                                N {kgf}
                               1
                                                                          Thread)
                                  2
            Parallel Keys  (Machine Keys)  W  W  S-pole  B  N-pole  2D  1Type 2O.D. D  15  4  M6×1.0 3.9 {0.4} 1700~2200  1.5  B1  -  t1                                                                          (Machine Keys)  Parallel Keys
                                                                                               W
                                                                                      Gauss [G]
                                                                  8
                                                           6
                                                                                                     3
                                                                                               -
                                                                                                  3
                                                                  8
                              0
                                                                                               -
          P.23-043          3L -0.1       d1               8     15   5  5 M8×1.25 7.8 {0.8} 2900~3400  1.5  4  -  3                                                                                             P.23-043
                                                                  8
                         W  3L -0.1 B              C-HXB   10    15   6   M10×1.5 16.7 {1.7} 2700~3200  2 -  5  -  3
                              0
             Magnets  Hexagon Socket Type  d1              12    12   7   M12×1.75 32.3 {3.3} 2500~3000  2.5  6  -  3                                                                                              Magnets
                                                                 20
                                                                 14
                 M (Coarse Thread)
                               1 2                         16    20   10  8 M16×2 60.8 {6.2} 2700~3200  -  8  3
          P.23-047                                               16                                                                                                                                              P.23-047
                 M (Coarse Thread) S-pole  N-pole          20    25   13  M20×2.5 123.5 {12.6} 2900~3400  10  4
            Other New   Products  t1  S-pole  1 2  2D  E Attraction Force and Surface Magnetic Flux Density are for reference only.                                                                               Products  Other New
                                                   EPlease visit MISUMI website for details of the models available for sale.
                                 N-pole
                               B
                              0
          P.23-061          3L -0.1       B1    2D                                                                                                                                                               P.23-061
                                          d1
           23    Ordering  Part Number (1Type · 2O.D. D)  - -  3Thickness L                                                                                                                                       23
                               B
                           t1
                                          B1
                              0
                            3L
                  Example
                                          d1
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  QWith Protruding Tapped Holder  m Material 1Holder  m Material  s Surface   Temperature                                 Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                        8
                              -0.1
                                  C-HXB10
                                                                                2Magnet
                                                                                                 Heat
                                                                                               Resistance
                                                               s Surface
                                                               Treatment
                                                                                     Treatment
                                                               Electroless
                                                     SUM22
                                                                           Magnet
                                                    Equivalent  Nickel Plating  Neodymium   Nickel Plating  80°C
                 ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.
                          L                M          Part Number                           Attraction Force
                              H                         1Type      2O.D. D  H  L    d   M      N {kgf}
                                                                     10             6   3       25
                                                                     13   4.5  11.5             60
                                   2D                                20    6   13   8   4       140
                    d                                  C-SZCT        16                         95
                                                                     25    7   14               200
                                                                     32       15.5  10  5       350
                                                   E Attraction Force and Surface Magnetic Flux Density are for reference only.
                               1  2
                                                   EPlease visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type)  -  2O.D. D
                  Example       C-SZCT      -   10
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HXB              2          magnet holder          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          23-059                 Magnets                                                                                                                                                                       23-060
   1597   1598   1599   1600   1601   1602   1603   1604   1605   1606   1607