Page 1603 - MiSUMi 2025
P. 1603

Resin Coated Neodymium Magnets with Holders for Countersunk /


 Bolts & Screws /   Nuts  Rubber Coated Neodymium Magnets, Threaded / Tapped                               Nuts  Bolts & Screws /




 P.23-007        QWith Holder for Countersunk         1          2Magnet          3Holder     Resistance   P.23-007
                                                                                                 Heat
                                                                     s Surface
                                                                                      s Surface
 Metal Washers /   Metal Collars                   m Material m Material  Treatment  m Material  Treatment  Temperature  Metal Collars  Metal Washers /
                                                                      Nickel
                                                            Neodymium
                                                                                       Nickel
                                                                               SS400
                                                                                                 80°C
                                                     Resin
                                                                      Plating
                                                             Magnet
                                                                                       Plating
                                                                             Equivalent
 P.23-016                                                                                                 P.23-016
 Shim Tapes      ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.  Shim Tapes
                                                      Part Number
                                                                                          Attraction Force
                                                                  2O.D. D
                                                                                      H
                                                                           D1
                                                                                D2
                                                                                              N {kgf}
                                                        1Type
 P.23-041           2D                  D2      D1     C-WCT         16    3.5  6.5  5.2       49         P.23-041
                                                                                               58
                                                                                     7.2
                                                                                8.6
                                                                           4.5
                                                                     20
 Parallel Keys  (Machine Keys)                 3                     25    5.5  10.4  7.7      137         (Machine Keys)  Parallel Keys
                                                                     32
                                                                                     7.8
                                                                                               245
                                               2
                                                   EPlease visit MISUMI website for details of the models available for sale.
 P.23-043                                  H   1   E Attraction Force and Surface Magnetic Flux Density are for reference only.  P.23-043
                 Ordering  Part Number (1Type)  -  2O.D. D
                  Example      C-WCT      -   D20
 Magnets         QMagnet Features                                                                          Magnets
                 Load {kgf}=Load N×0.101972
                 EDon't apply alterations on magnets as they are fragile.
 P.23-047        E  Magnets may be damaged by strong impacts applied   Magnets With Holders  IATA Packaging Standards for Air Cargo  P.23-047
                  directly to the magnet surface.                         G   Regarding Magnetic Leakage
 Other New   Products  the magnet surface from impacts.       SS400       10  does not issue magnetic leakage   Products  Other New
                 E  Magnets with holders have 0.1~0.3mm gap to protect
                                                                              Certification, please note that MISUMI
                  There are 0.1~0.3mm gap.
                                                                              certificates for the magnets we supply.
                 * "Attraction Force" indicates the power of lifting the
 P.23-061        EThe Magnets with Holders are fixed by adhesive.   N {kgf} Attraction Force  We appreciate your understanding.  P.23-061
                 material SS400 (polished surface of 10mm thick plate).
 23              QThreaded / Tapped                                                                        23
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  m Material  Neodymium Magnet  2 s Surface Treatment  Heat Resistance   Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                       1
                                                                                             Temperature
                                                                m Material
                                                                                                80°C
                                                     Rubber
                                                                               Nickel Plating
                 ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.
                    C-XJCT (Threaded Type)         QThreaded Type
                                          L        Part Number  2   Thickness  Nominal Thread M   Attraction Force   Length  Thread
                                                                       L
                                        1            1Type  O.D. D  H 1   (Male Thread)  N {kgf}  L  Length
                                        2                     22     2       M4         50     12.5  6.5
                                                    C-XJCT          6
                      2D               M     2D   2D  (Threaded Type)  43  M  2D  M6    85     21   15
                                                              66   8.5       M8         180    24.5
                                                   QTapped Type
                                           H       Part Number  2   Thickness  Nominal Thread M   Attraction Force   Length  Thread
                                                                        H
                    C-XJDT (Tapped Type)             1Type  O.D. D  H    (Female Thread)  N {kgf}  L  Length
             L                            L                   22             M4         50     11.5  5.5
           1                            1           C-XJDT    43    6        M6         85     12   6
                                                    (Tapped Type)
           2                            2                     66    8        M8         180    14.2  6.2
 2D       M      2D  2D                M      2D   E Attraction Force and Surface Magnetic Flux Density are for reference only.
                                                   EPlease visit MISUMI website for details of the models available for sale.
                                                   Ordering  Part Number (1Type)  -  2O.D. D
              H                            H        Example      C-XJCT     -   22
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-WCT              2          magnet holder          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 23-059                                                                         Magnets                 23-060
   1598   1599   1600   1601   1602   1603   1604   1605   1606   1607   1608