Page 1608 - MiSUMi 2025
P. 1608

More Available Variation 5


            Bolts & Screws /   Nuts  Bolts / Screws                                                                                                                                                               Nuts  Bolts & Screws /


                  New
          P.23-007  Products             Hex Bolts, SUS316, Class A2-70, DIN933                                                                                                                                  P.23-007
            Metal Washers /   Metal Collars   Type     Available  Material  Surface Treatment  Thread  Thread  Strength                                                                                           Metal Collars  Metal Washers /
                                                                           S
                                                                M
                                                        Range
                                                                                            Type
                                                                                     Pitch
                                                                                                  Grade
                                                                                            Fully
                                                                                     Coarse
          P.23-016                       E-LBOX-RSCB316S M3~M33 SUS316      -        Thread Threaded  A4-70                                                                                                      P.23-016
             Shim Tapes  Products        Hex Bolts, Fine Thread, Full Thread, Class 8.8                                                                                                                            Shim Tapes
                  New
          P.23-041                            Type     Available  M        S         Thread  Thread  Strength                                                                                                    P.23-041
                                                        Range  Material  Surface Treatment  Pitch  Type  Grade
            Parallel Keys  (Machine Keys)  E-LBOX-TAH05B  M10~M20  steel  Black Oxide Coating  Thread Threaded  8.8                                                                                               (Machine Keys)  Parallel Keys
                                                                                      Fine
                                                                                            Fully
                                                              Carbon
          P.23-043                                                                                                                                                                                               P.23-043
                  New                    Hex Flange Bolts, SUS304, GB5787
                 Products
             Magnets                          Type     Available  Material  Surface Treatment  Thread  Thread  Strength                                                                                            Magnets
                                                                           S
                                                                M
                                                        Range
                                                                                     Pitch
                                                                                            Type
                                                                                                  Grade
          P.23-047                       E-LBOX-TAH11S304SS M5~M12 SUS304   -        Coarse   Fully   A2-70                                                                                                      P.23-047
                                                                                     Thread Threaded
            Other New   Products  New    Hex Flange Bolts, Stainless Steel, GB5789                                                                                                                                Products  Other New
          P.23-061  Products                                                                                                                                                                                     P.23-061
                                                                           S
                                                       Available
           23                            E-LBOX-TAH11S304S M5~M12  Material  Surface Treatment  Thread  Thread  Strength                                                                                          23
                                                                M
                                              Type
                                                                                                  Grade
                                                        Range
                                                                                     Pitch
                                                                                            Type
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  New  Low Head Hex Socket Head Cap Screws, SUS316                                                                        Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                     Coarse
                                                                                            Fully
                                                                                                 A2-70
                                                               SUS304
                                                                            -
                                                                                     Thread Threaded
                 Products
                                                                             S
                                                                  M
                                              Type     Available  Material  Surface Treatment  Thread  Thread  Strength
                                                                                            Type
                                                                                     Pitch
                                                                                                  Grade
                                                        Range
                                                                SUS316
                                         E-LBOX-CBSST316S  M6, M8,   Equivalent  -   Coarse   Fully   A4-70
                                                         M10
                                                                                     Thread Threaded
                  New                    Hex Socket Head Cap Screws with Captured Washers, Stainless Steel
                 Products
                                                                           S
                                                                M
                                              Type     Available  Material  Surface Treatment  Thread  Thread  Strength
                                                                                            Type
                                                                                                  Grade
                                                                                     Pitch
                                                        Range
                                         E-LBOX-SCBZ304S M3~M12 SUS304      -        Coarse   Fully   A2-70
                                                                                     Thread Threaded
                  New                    Cross Recessed Pan Head Screws with Captured Washers, Stainless Steel GB818
                 Products
                                                                            S
                                                                 M
                                              Type     Available  Material  Surface Treatment  Thread  Thread  Strength
                                                        Range
                                                                                                  Grade
                                                                                            Type
                                                                                     Pitch
                                                               SUS304
                                         E-LBOX-BNKJZH304S M2.5~M8  Equivalent  -    Coarse   Fully   A2-70
                                                                                     Thread Threaded
          23-065                 Other New Products
   1603   1604   1605   1606   1607   1608   1609   1610   1611   1612   1613