Page 1611 - MiSUMi 2025
P. 1611

More Available Variation 8


 Bolts & Screws /   Nuts  Self-Drill Screws / Self-Tapping Screws                                          Nuts  Bolts & Screws /


                  New
 P.23-007        Products                Self-Drill Screws Flange Hex Head, Stainless Steel               P.23-007
 Metal Washers /   Metal Collars              Type      Available  Material  Surface Treatment  Thread   Thread  Strength  Metal Collars  Metal Washers /
                                                                            S
                                                                  M
                                                        Range
                                                                                    Pitch
                                                                                                  Grade
                                                                                           Type
                                                                                    Coarse /
                                                                                           Fully
                                                                SUS304
 P.23-016                                E-LBOX-DIN7504K304SST M4.2~M6.3  Equivalent  -  Fine thread Threaded  A2-25H  P.23-016
 Shim Tapes      Products                Self-Drill Screws Cross Recessed Pan Head, Stainless Steel        Shim Tapes
                  New
 P.23-041                                     Type      Available  M        S      Thread   Thread  Strength  P.23-041
                                                        Range   Material  Surface Treatment  Coarse   Type  Grade
                                                                                    Pitch
 Parallel Keys  (Machine Keys)           E-LBOX-SZPZW304SST M3.9~M6.3  Equivalent  -  thread  Threaded  A2-25H  (Machine Keys)  Parallel Keys
                                                                SUS304
                                                                                           Fully
 P.23-043                                                                                                 P.23-043
                  New                    Self-Drill Screws Cross Recessed Flat Head, Stainless Steel
                 Products
 Magnets                                      Type      Available  Material  Surface Treatment  Thread   Thread  Strength  Magnets
                                                                            S
                                                                  M
                                                                                    Pitch
                                                        Range
                                                                                                  Grade
                                                                                           Type
                                                                SUS304
                                                                                           Fully
 P.23-047                                E-LBOX-DIN7504P304SST M3.9~M6.3  Equivalent  -  Coarse   Threaded  A2-20H  P.23-047
                                                                                    Thread
 Other New   Products  New               Self-Drill Screws Cross Recessed Flat Head, Steel                 Products  Other New
 P.23-061        Products                                                                                 P.23-061
                                                        Available
                                                                            S
 23                                      E-LBOX-DIN7504PBZUWST M4.2 /  M4.8 Carbon steel  Surface Treatment  Thread   Thread  Strength  23
                                                                  M
                                              Type
                                                                                           Type
                                                        Range
                                                                                                  Grade
                                                                Material
                                                                                    Pitch
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  New  Self-Drill Screws Cross Recessed Round Head, Stainless Steel  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                           Fully
                                                                        Blue-White Zinc  Coarse
                                                                                                   -
                                                                                    Thread
                                                                           Plating
                                                                                          Threaded
                 Products
                                                                            S
                                                                  M
                                              Type      Available  Material  Surface Treatment  Thread   Thread  Strength
                                                                                    Pitch
                                                        Range
                                                                                                  Grade
                                                                                           Type
                                                                                           Fully
                                         E-LBOX-TBS304SST M4.2 /  M4.8  SUS304  -   Coarse   Threaded  A2-25H
                                                                                    Thread
                  New                    Cross Recessed Round Head Self-Tapping Screws, Steel Quenched and Tempered
                 Products
                                                                            S
                                                                  M
                                              Type      Available  Material  Surface Treatment  Thread   Thread  Strength
                                                                                           Type
                                                        Range
                                                                                                  Grade
                                                                                    Pitch
                                                                                           Fully
                                         E-LBOX-TANBHC  M3~M6  Carbon steel  Blue Zinc   Coarse   Threaded  -
                                                                           Plating
                                                                                    Thread
                  New                    Pan Head Self-Tapping Screws, SUS304, GB/T845
                 Products
                                                                            S
                                                                  M
                                              Type      Available  Material  Surface Treatment  Thread   Thread  Strength
                                                        Range
                                                                                                  Grade
                                                                                    Pitch
                                                                                           Type
                                                                                           Fully
                                         E-LBOX-TANBS304S M2.2~M6.3  SUS304  -      Coarse   Threaded  A2-20H
                                                                                    Thread
                                                                 Other New Products                     23-068
   1606   1607   1608   1609   1610   1611   1612   1613   1614   1615   1616