Page 1614 - MiSUMi 2025
P. 1614

More Available Variation 11


            Bolts & Screws /   Nuts  Magnets


                  New
          P.23-007  Products             Magnets with Holders, High Strength Flat Type
            Metal Washers /   Metal Collars   Type      Diameter  M Material  s Surface   M Material  s Surface
                                                                       Magnet
                                                                                          Holder
                                                                                              Treatment
                                                                          Treatment
                                                                                     SUM23
                                                                                              Electroless
                                                                  Magnet
          P.23-016                           C-HXF        4~25  Neodymium   Nickel Plating  Equivalent  Nickel Plating
             Shim Tapes  Products        Urethane Coated Magnets
                  New
                                              Type
                                                                                 Urethane
                                                             M Material
          P.23-041                       Threaded  Tapped  Material  Holder  M Material  h Hardness  Dia.
                                                          Magnet
            Parallel Keys  (Machine Keys)  C-HXX  C-HXXH  Neodymium   SUS304  Polyurethane  Shore A90  10~25
                                                                            Ether-based
                                                          Magnet
                                         C-HXXA
                                                   -
                                                                                      Shore A70
          P.23-043
                  New                    Magnets, Oval Holder
                 Products
             Magnets                                 Type               M   Magnet    M   Holder  Width
                                                                                           s Surface
                                                                             s Surface
                                                    Tapped
                                                                      Material
                                                                                            treament
                                                                -
          P.23-047                       Counterbored  C-HXUKM  Countersunk  Cobalt Magnet  treament  Material  Electroless  10 / 13 /
                                         C-HXUKZ
                                                                               -
                                                                                    Sintered
                                                                -
                                         C-HXUKZN
                                                                                      Iron
                                                       -
                                                                                             Nickel
                                                                     Neodymium  Nickel
                                                                                                  16 / 20
            Other New   Products  New    Magnets with Holders V-Groove Type                  Plating
                                                                       Magnet
                                                            C-HXUKSN
                                                       -
                                             -
                                                                             Plating SS400 Equivalent
          P.23-061  Products
                                                                                 Holder
                                                              Magnet
           23                                 Type       M Material  s Surface   M Material  s Surface   Dia.
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  Products  Rubber Magnets Strong Type SUM24L   Electroless   6 / 8 / 10 / 13
                                                                                     treament
                                                                  treament
                                                        Neodymium
                                                                   Nickel
                                             C-HYM
                                                                                      Nickel
                                                                           Equivalent
                                                          Magnet
                                                                   Plating
                                                                                      Plating
                  New
                                              Type           M Material    t Thickness      Width
                                            C-HXRS
                                            (Square type)  Samarium-Iron-Nitrogen   0.5    100 / 200
                                                                               1
                                            C-HXRSL        Rubber Magnet       1.5       10 / 20 / 30 / 40 /
                                            (Band type)                                   50 / 80 / 100
                  New                    Rubber Magnets, Standard Type
                 Products
                                                                                               2
                                                                                    Attraction [g/cm ]
                                              Type           T        Length
                                                                                  C-HXR       C-HXT
                                                            0.4                    16          25
                                                            0.6                    25          60
                                             C-HXR
                                             C-HXT           1         1m          38          80
                                                             2                     54          100
                                                             3                     56          110
          23-071                 Other New Products
   1609   1610   1611   1612   1613   1614   1615   1616   1617   1618   1619