Page 1618 - MiSUMi 2025
P. 1618

Film Thermal Cutting Mechanism                                                                                                                                      Reference Price



                Application Industries: Electronic & Electrical  Packing

                This figure shows the mechanism for cutting resin film by adjusting the temperature with
                a cartridge heater.
                It is often used to provide local heat in the production and manufacturing process to
                achieve the best performance and provide heat accurately and effectively.




                                                                                                                           01 Cartridge Heaters × 2 P.24-009         02 Temperature Sensor × 1 P.24-016
                                               01 Cartridge Heaters × 2   02 Temperature Sensor × 1
                                                                                                                                              Diameter: 6mm                            Protection Sleeve
                                                                                                                                              Length: 40mm                             Tube Diameter d (φ): 3mm
                                                                                                                                              Rated Capacity: 80W                      Protection Tube Length: 30mm
                                                                                                                                              E-MCHK6-40-V220-W80                      C-MSND3-30


                                                                                                                                                         438                                       625

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           438           438             1           625           625
                                                                                                                               4           373          1,492            4           531          2,124



                                                                                                                           03 Heat Insulating Plate × 1 P.24-027     04 Heat Shrink Tube × 1      P.05-026

                                                                                                                                          Heat Insulating Plates Normal Grade           Flame retardance: Provided
                                                                                                                                          (Heat Resistance within 220 °C)               I.D. (Before shrinkage): 1.5mm
                                                                                                                                          Length: 70mm                                  I.D. (After shrinkage): ≤0.65mm
                                                                                                                                          Width: 20mm                                   Packing specification: 100m/roll
                                                                                                                                          Thickness: 5mm                                MTUBE-B-1
                                                                                                                                          E-HIPLA-70-20-5
                                                                                                                                                         274                                       225

                                                                                                                                                          THB/pc                                   THB/roll
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           274           274             1           225           225
                                                                                                                               4           219           876             10          192          1,920



                                                                                                                           05 Temperature Controller × 1 P.24-024

                                                                                                                                          Relay/Voltage Output Free Switching
                                                                                                                                          C-MTCTRS



                                                                                                                                                      1,376
              05 Temperature Controller × 1  04 Heat Shrink Tube × 1  03 Heat Insulating Plate × 1
                                                                                                                                                          THB/pc
                                                                                                                             Quantity     Unit price   Total price
                                                                                                                               1          1,376         1,376
                                                                                                                               4          1,170         4,680

                                                                                                                          *Product prices are without tax, please refer to quote on MISUMI official website for more details.
          24-003                                                                                                                                                                                               24-004
   1613   1614   1615   1616   1617   1618   1619   1620   1621   1622   1623