Page 1621 - MiSUMi 2025
P. 1621

Economy series  Product Overview  Product Overview                                   Economy series
 Cartridge Heaters                                                                    Cartridge Heaters





                  Economy series

                  Cartridge Heaters



                  High quality raw materials,
                  life and quality assurance

                  Stock items will be shipped
                  on the same day at the earliest





                                                                                                           Heaters
                                                                                                            Cartridge
                QFeatures                                                                                 P.24-006
                · It is a long-life and high-power heater, which is most suitable for heating metal plates.
                · MISUMI Economy series Heaters standardize the specifications that are frequently used in the market, which   Sensors  Temperature
                 allows for shorter delivery times.
                                                                                                          P.24-014
                Q Basic Composition (Example)
                A complete set of components is available in MISUMI Economy series, realizing one-stop purchase.
                As shown in the figure below, the heater should be used in combination with the temperature sensor and the   Controllers  Temperature
                temperature controller.
                                                                                                          P.24-022
                                                                    Control Object
                                      Control Output                                                       Plates
                                                     · Relay                                                Heat Insulating
                                                     · SSR          Cartridge Heaters P.24-009
                                                                                                          P.24-025
                                                                                                           24



                   Temperature Controllers                                           Temperature Sensors
                         P.24-024                                                              P.24-018    Heat Insulating Plates  Heaters / Temperature Sensors /

                Q Differences between MISUMI Economy series and generic products on the market

                                            Generic products on the market*  MISUMI Economy series

                                                   Cracked Surface                       Intact Surface

                 Equivalent 4000h Lifetime Test*





                          Result           Short circuited, damaged and cannot be used  Can still be used normally
                *Test Standard: GB/T7287-2008
                *Generic products on the market are similar products randomly purchased by MISUMI from the market
 24-005         *The test data are obtained through testing by MISUMI and are for reference only.       24-006
   1616   1617   1618   1619   1620   1621   1622   1623   1624   1625   1626