Page 1626 - MiSUMi 2025
P. 1626

Cartridge Heaters Flange Type





                                                                              M Material
                                                              Main Body    Wire    Wire Coating  Flange
                                                               SUS321    Nickel (Ni)  PTFE     SUS304











                                                                     Insulator Terminal

                                                   2D
                                                         Heat Generating Part  Welding
                                                   (6~7)  3L±1.5    (22)  (70)                   (10)
                                                           (L-15)
            Cartridge   Heaters  D Tolerance   * The tolerance is the value of   (L+4)  4~5  500

                                                                     Flange Dimensional Drawing
                                T Tolerance (mm)
          P.24-006    D (mm)  the heat generating part.             D6        D8~12       D16
            Temperature   Sensors  EMaximum operating temperature: 450°C  20  R4 9  φ3.5  29  R5 13  4.5 8.5  30  R5  φ5.5
                                     -0.03
                      6~16
                                     -0.06
                                                                                         13
                 EWire heat resistance temperature: 260°C
                                                                     D
                                                                                 D
          P.24-014  E  When machining the metal block mounting    R7  14     R9  18    R12  24
                  holes, it is recommended that the one-
                                                                                            D
            Temperature   Controllers  Part Number  2Dia. (D)    3Length (L)    4Rated Voltage    Capacity    Power Density
                  sided clearance is 0.05mm or less.
                                                                          5Rated
                                                                V
                                                                            W
          P.24-022      1Type          mm          mm          220          240            W/cm 2
                                                   50
                                                                                            9.6
                                                                            90
                                        6
            Heat Insulating   Plates               100         220          320            12.7
                                                                                           12.7
                                                   100
                                                               220
                                                                                            7.2
                                                                            270
                                                   150
                                                               220
                                                               220
                                                                                           13.2
                                                   150
                                                                            500
                                                                                            7.3
          P.24-025                      8          180         220          330            13.7
                                                               220
                                                                            620
                                                   180
           24                                      200         220          500            13.7
                                                                                            10
                                                                            690
                                                               220
                                                   200
            Heaters / Temperature Sensors /   Heat Insulating Plates  E-MCFH  250  220  700  11.1
                                                               220
                                                                            800
                                                   200
                                                                                           15.9
                                                   150
                                                                            500
                                                               220
                                                                                           10.6
                                                                            720
                                                   180
                                                                                           12.7
                                                               220
                                                                                            7.2
                                                               220
                                                                            450
                                                   200
                                        10
                                                   200
                                                                                           13.7
                                                                            860
                                                               220
                                                   200
                                                                                           11.2
                                                               220
                                                                            880
                                                   250         220          650            10.3
                                                   250         220         1100             14
                                                   180         220          700            10.3
                                        12         200         220         1050            13.9
                                                   250         220         1300            13.8
                                                   200         220         1200            11.9
                                        16
                                                   300         220         1500             10
                 Ordering  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                  Example         E-MCFH6         -    100    -     V220     -     W240
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCFH             2          cartridge heater       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          24-011                 Cartridge Heaters                                                                                                                                                             24-012
   1621   1622   1623   1624   1625   1626   1627   1628   1629   1630   1631