Page 1627 - MiSUMi 2025
P. 1627

Cartridge Heaters with Sensor





                                                                              M Material
                                                                Main Body       Wire        Wire Coating
                                                                SUS321        Nickel (Ni)     PTFE











                 D Tolerance   * The tolerance is the value of   Front End Thermal Type
                           the heat generating part.
                      D (mm)    T Tolerance (mm)  2D
                                     -0.03                                                        Black (-)
                      8~12                            Heat Generating Part                        Red (+)
                                     -0.06
                 EMaximum operating temperature: 450°C     (L-15)               K-Thermocouple  (10)
                 EWire heat resistance temperature: 260°C   3L±1.5                 500                     Heaters  Cartridge
                 E  When machining the metal block mounting
                  holes, it is recommended that the one-
                  sided clearance is 0.05mm or less.                                                      P.24-006
                           Part Number          3Length (L)   4Rated Voltage    5Rated   Power Density
                                     2Dia. (D)                          Capacity             2             Sensors  Temperature
                        1Type          mm          mm          V          W               W/cm
                                                   50         220         80               6.3            P.24-014
                                                   50         220         100              8
                                                   80         220         120              6
                                                   80         220         160              8               Controllers
                                        8                                                                   Temperature
                                                   120        220         200              6.6
                                                   120        220         280              9.3
                                                   150        220         260              6.9            P.24-022
                                                   150        220         350              9.3
                                                   50         220         90               5.7             Plates
                                                   50         220         120              7.6              Heat Insulating
                                                   80         220         150              6
                                                   80         220         200              8              P.24-025
                                        10
                     E-MCHSSS                      120        220         250              6.6             24
                                                   120        220         350              9.3
                                                   150        220         320              6.8
                                                   150        220         450              9.6
                                                   50         220         90               4.8             Heat Insulating Plates  Heaters / Temperature Sensors /
                                                   50         220         150              8
                                                   80         220         140              4.6
                                                   80         220         180              6
                                        12         80         220         230              7.6
                                                   120        220         250              5.5
                                                   120        220         380              8.4
                                                   150        220         300              5.3
                                                   150        220         500              8.8

                 Ordering  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                  Example        E-MCHSSS8        -     50    -     V220     -     W80




                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCHSSS           2          cartridge heater       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 24-011                                                             Cartridge Heaters                   24-012
   1622   1623   1624   1625   1626   1627   1628   1629   1630   1631   1632