Page 1629 - MiSUMi 2025
P. 1629

Economy series
                Product Overview                                                  Temperature Sensors





                  Economy series

                  Temperature Sensors



                  ·Genuine materials,
                   and wire diameter
                   guaranteed
                  ·Faster temperature

                   response                                                                                Heaters




                                                                                                            Cartridge
                QFaster temperature response                                                              P.24-006
                ·Advantage 1 Non-grounded design                                                           Sensors  Temperature

                        Generic products on the market*                MISUMI Economy series
                                                                                                          P.24-014


                                 Grounded design                            Non-grounded design            Controllers  Temperature

                                                                                                          P.24-022



                  Protection tube front end  Contact          Protection tube front end  Non-contact       Plates  Heat Insulating
                                                                                                          P.24-025
                                                                                                           24



                ·Advantage 2: High thermal conductivity head
                        Generic products on the market*                MISUMI Economy series               Heat Insulating Plates  Heaters / Temperature Sensors /


                   Material of protection tube front end: Stainless steel  Material of protection tube front end: Copper














                *Generic products on the market are similar products randomly purchased by MISUMI from the market


 24-013                                                                                                 24-014
   1624   1625   1626   1627   1628   1629   1630   1631   1632   1633   1634