Page 1631 - MiSUMi 2025
P. 1631
Temperature Sensors, High Temperature K-Thermocouple /
Economy series Product Overview
Temperature Sensors Screw Mount K-Thermocouple, Heat Resistant Cable
QHigh Temperature K-Thermocouple
Q More improvements on details Stainless steel F
nickel plated spring
· Advantage 3 : Improved Break Resistance 3L 75 60 Red (+)
26 Lead
Wire
Generic products on the market* MISUMI Economy series 2d
Sheath Sleeve H Heat Shrink Tube
Blue (-)
M4 Y-Shaped Crimp Terminal
No spring sheath, Additional spring
with large bending sheath, to improve Part Number 3Sheath Sleeve Operating
F
angle bending angle 2Sheath Length L H (m) Sensor Type Temperature Temperature
Range
1Type Diameter d (φ) (mm) (mm) (mm) Range
1.5 100 0~550°C
2 50 0~650°C
C-MSND 30 7.1 2 K-Thermocouple 200°C
50
· Advantage 4 : Improvement on wire falling off 3 100 0~750°C
5 100 9.6 0~800°C
Generic products on the market* Ordering Part Number (1Type · 2d) - 3L
Test Result Example C-MSND1.5 - 100
Sample name Pulling force (N) QPrecautions Heaters Cartridge
2-end face clamping, 3.4 times E The sheath type can be bent (minimum bending radius: sheath diameter×5), but the part of the temperature detection range (20mm at the front end) cannot be bent; the
MISUMI
protection tube type cannot be bent for use, otherwise it will not measure the temperature correctly.
easy to loosen Economy series 225.95 Economy series E To connect long thermocouple wires, be sure to use the compensating wire. P.24-006
E Please strictly observe the heat resistance temperature of each part in product page. Please note that even the upper limit of the temperature measurement is very high,
if the heat resistance temperature is exceeded, it may occur wire breakage or disconnection.
Generic products 65.71 High Strength E Do not apply large external force or vibration.
on the market* E Please pay attention to the heat resistance temperature of the sleeve part. Sensors Temperature
E The upper limit temperature is only the value at the temperature measuring point (the front end of the sheath). During actual temperature measurement, please note that
MISUMI Economy series Sample name Temperature rise to 200°C the temperature of the sleeve should not exceed the heat resistance temperature (80°C). Otherwise, the wire may be broken due to thermal expansion inside the sleeve.
Especially when the temperature of the heated object exceeds 100°C, please try to use the specification with a longer length L of the sheath, and try to keep the sleeve
Display the required time (S) away from the heated object. P.24-014
MISUMI 16% E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature exceeds the heat resistance
temperature, there is high possibility to cause wire breakage problem.
Economy series 258 Economy series QUsage Method
6-end face clamping, Generic products Relatively fast Thermocouples should not be installed too close to the heater, the installation depth should be at least 8 to 10 times the diameter of the sheath. The gap between the Controllers Temperature
more secure on the market* 310 sheath and protection sheath and the mounting hole if not filled with insulation may cause overheating or cold air to enter the heating chamber. Therefore, this gap must be
filled with insulating material such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The sleeve should not
*Generic products on the market are similar products randomly purchased by be installed too close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be avoided as much as possible from strong magnetic P.24-022
and electric fields. Therefore, the thermocouple and power cable should not be installed close to each other to avoid errors caused by signal interference. Do not install the
MISUMI from the market thermocouple with the low-flow measuring medium. When measuring the gas temperature inside the tube, the thermocouple needs to be installed in the opposite direction
of circulation and in full contact with the gas.
Q Genuine materials, and wire diameter guaranteed (K-Thermocouple) QScrew Mount K-Thermocouple, Heat Resistant Cable Plates Heat Insulating
F
Heat 60 P.24-025
Generic products on the market* MISUMI Economy series Lead Shrink
10 48 Wire Tube Red (+) 24
4.3
Stainless steel
Thin wire Thick wire Screw M6 nickel plated spring M4 Y-Shaped Crimp Terminal Blue (-) Heat Insulating Plates Heaters / Temperature Sensors /
diameter diameter Total Length F Wire Operating
0.31mm 0.5mm Part Number (m) Screw Size Sensor Type Temperature Range Temperature Range
1
C-MSNDM6 2 M6×1.0 K-Thermocouple 0~300°C 200°C
5
Ordering Part Number - Total Length F (m)
Example C-MSNDM6 - 2
QPrecautions
E To connect long thermocouple wires, be sure to use the compensating wire.
Q Various mounting head types E Please strictly observe the heat resistance temperature of each part in product page. Please note that even the upper limit of the temperature measurement is very high,
if the heat resistance temperature is exceeded, it may occur wire breakage or disconnection.
E Do not apply large external force or vibration.
E Please pay attention to the heat resistance temperature of the sleeve part.
Standard screw type Short screw type Round terminal type E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature exceeds the heat resistance
temperature, there is high possibility to cause wire breakage problem.
QUsage Method
Thermocouples should not be installed too close to the door or the heater. It is sufficient to make the front end of the thermocouple come into contact with the object to
be measured. The gap between the sheath and protection sheath and the mounting hole if not filled with insulation may cause overheating or cold air to enter the heating
chamber. Therefore, this gap must be filled with insulating material such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy
of the heating process. The sleeve should not be installed too close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be
avoided as much as possible from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be installed close to each other to avoid
errors caused by signal interference. Do not install the thermocouple with the low-flow measuring medium. When measuring the gas temperature inside the tube, the
thermocouple needs to be installed in the opposite direction of circulation and in full contact with the gas.
*Generic products on the market are similar products randomly purchased by MISUMI from the market
24-015 Temperature Sensors 24-016

