Page 1630 - MiSUMi 2025
P. 1630

Economy series           Product Overview
                  Temperature Sensors



                 Q More improvements on details

                 · Advantage 3 : Improved Break Resistance
                         Generic products on the market*                MISUMI Economy series



                                             No spring sheath,                           Additional spring
                                             with large bending                          sheath, to improve
                                             angle                                       bending angle



                 · Advantage 4 : Improvement on wire falling off

                         Generic products on the market*      Test Result
            Cartridge   Heaters                                Sample name  Pulling force (N)


                                            2-end face clamping,                           3.4 times
                                                                 MISUMI
          P.24-006                          easy to loosen    Economy series  225.95      Economy series
            Temperature   Sensors                             Generic products   65.71    High Strength
                                                               on the market*
                                                                          Temperature rise to 200°C
          P.24-014          MISUMI Economy series              Sample name  Display the required time (S)  16%
            Temperature   Controllers       6-end face clamping,   Economy series  258    Economy series
                                                                 MISUMI
                                                                                          Relatively fast
                                                              Generic products
                                                                               310
                                            more secure
                                                               on the market*
          P.24-022                                           *Generic products on the market are similar products randomly purchased by
                                                              MISUMI from the market
            Heat Insulating   Plates  Q Genuine materials, and wire diameter guaranteed (K-Thermocouple)

          P.24-025
           24            Generic products on the market*                MISUMI Economy series

            Heaters / Temperature Sensors /   Heat Insulating Plates  Thin wire            Thick wire


                                                                                            diameter
                                                diameter
                                                                                             0.5mm
                                                0.31mm






                 Q Various mounting head types


                        Standard screw type           Short screw type            Round terminal type






                 *Generic products on the market are similar products randomly purchased by MISUMI from the market
          24-015                                                                                                                                                                                               24-016
   1625   1626   1627   1628   1629   1630   1631   1632   1633   1634   1635