Page 1628 - MiSUMi 2025
P. 1628

Cartridge Heaters L Type                                                                        Product Overview                                                  Temperature Sensors
                                                                                                                                                                                              Economy series




                                                                              M Material
                                                                Main Body       Wire        Wire Coating
                                                                                                                          Economy series
                                                                SUS321        Nickel (Ni)     PTFE
                                                                                                                          Temperature Sensors



                                                                                                                          ·Genuine materials,
                                                                                                                           and wire diameter
                                                                                                                           guaranteed
                                                                               +1
                                                                             20 0
                                                                                                                          ·Faster temperature
                                                                 Spot Welding
                                                                              D+2                                          response
            Cartridge   Heaters                      2D



          P.24-006  D Tolerance   * The tolerance is the value of   (5)  Heat Generating Part (L-7)  (2)  90±5         QFaster temperature response
                           the heat generating part.
            Temperature   Sensors  D (mm)  T Tolerance (mm)                               500                          ·Advantage 1 Non-grounded design
                                                                3L±2
                                     -0.03
                      6~10
                                     -0.06
          P.24-014  EMaximum operating temperature: 450°C                             (10)                                      Generic products on the market*                MISUMI Economy series
                 EWire heat resistance temperature: 260°C
            Temperature   Controllers  holes, it is recommended that the one-                                                           Grounded design                            Non-grounded design
                 E  When machining the metal block mounting
                  sided clearance is 0.05mm or less.
                                                                          5Rated
          P.24-022      1Type Part Number  2Dia. (D)    3Length (L)    4Rated Voltage    Capacity    Power Density
                                                                                           W/cm
                                                   mm
                                                                V
                                                                                               2
            Heat Insulating   Plates               50          220          100            10.6                          Protection tube front end  Contact          Protection tube front end  Non-contact
                                                                            W
                                       mm
                                                   80
                                                                                            6.6
                                                               220
                                                                            100
          P.24-025                      6          80          380          180            11.9
           24          E-MCHL                      100         380          200            10.6
                                                                                            8
                                                   50
                                                                            100
                                                               220
            Heaters / Temperature Sensors /   Heat Insulating Plates  8  100  220  200     11.9                        ·Advantage 2: High thermal conductivity head            MISUMI Economy series
                                                                                            10
                                                                            200
                                                               380
                                                   80
                                                                                            8
                                                               380
                                                                            300
                                                   100
                                                   50
                                                                                            7.6
                                                                            120
                                                               220
                                                                                                                                Generic products on the market*
                                                                            180
                                                                                           11.5
                                                               380
                                                   50
                                        10
                                                   100
                                                                            300
                                                               380
                                                   100         220          200             6.4                           Material of protection tube front end: Stainless steel  Material of protection tube front end: Copper
                                                                                            9.6
                 Ordering  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                  Example         E-MCHL6         -     50    -     V220     -     W100
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCHL             2          cartridge heater       # MISUMI                         *Generic products on the market are similar products randomly purchased by MISUMI from the market
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          24-013                 Cartridge Heaters                                                                                                                                                             24-014
   1623   1624   1625   1626   1627   1628   1629   1630   1631   1632   1633