Page 1625 - MiSUMi 2025
P. 1625

Cartridge Heaters Internal Wiring Type





                                                                              M Material
                                                                Main Body       Wire        Wire Coating
                                                                SUS321        Nickel (Ni)     PTFE











                 D Tolerance   * The tolerance is the value of                 Insulator
                           the heat generating part.
                      D (mm)    T Tolerance (mm)
                                     -0.03     2D
                      8~12
                                     -0.06
                 EMaximum operating temperature: 450°C  7  Heat Generating Part (L-14)               (10)  Heaters  Cartridge
                 EWire heat resistance temperature: 260°C
                 E  When machining the metal block mounting   3L             15          500
                  holes, it is recommended that the one-                                                  P.24-006
                  sided clearance is 0.05mm or less.

                           Part Number          3Length (L)    4Rated Voltage    5Rated   Power Density    Sensors  Temperature
                        1Type        2Dia. (D)     mm           V         Capacity         W/cm  2
                                                                            W
                                       mm
                                                   60          220          100             6.6           P.24-014
                                                   60          220          120             8
                                                   80          220          150             7.5
                                        8                                                                  Controllers  Temperature
                                                   100         220          200             8
                                                   150         220          300             8
                                                   150         220          350             9.3           P.24-022
                                                   60          220          120             6.4
                                                   60          220          150             8              Plates  Heat Insulating
                                                   80          220          150             6
                                                   80          220          180             7.2
                      E-MCHG            10                                                                P.24-025
                                                   100         220          200             6.4            24
                                                   100         220          250             8
                                                   150         220          300             6.4
                                                   150         220          450             9.6
                                                   60          220          100             4.4
                                                   60          220          150             6.6            Heat Insulating Plates  Heaters / Temperature Sensors /
                                                   80          220          250             8.3
                                        12
                                                   100         220          300             8
                                                   150         220          300             5.3
                                                   150         220          500             8.8

                 Ordering  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                  Example         E-MCHG8         -    100    -     V220     -     W200







                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCHG             2          cartridge heater       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 24-009                                                             Cartridge Heaters                   24-010
   1620   1621   1622   1623   1624   1625   1626   1627   1628   1629   1630