Page 1623 - MiSUMi 2025
P. 1623

Economy series  Instructions  Selection Method                                        Economy series
 Cartridge Heaters                                                                    Cartridge Heaters



 QMounting Method  Q Heater Selection
                · Determine the required heater power (W)
                It can be calculated with the following formula considering to the mass, specific heat, temperature rise, and the heating time required to reach
 One-sided clearance within   · Please minimize the installation clearance of   the set temperature of the heated object.
 0.05mm  the heated metal block
 When machining the metal block mounting   Required Heater Power (kW)=  Mass of the heated object (kg)×Specific heat of the heated object (kcal/kg°C)×Temperature rise of the heated object (°C)
 holes, it is recommended that the one-sided            860×Heating Time (h)×Efficiency (j)
 Mounting Hole
 (Reamed Hole)  clearance is 0.05mm or less
                The efficiency varies with heat preservation, thermal insulation, heater settings, etc, so it is difficult to calculate correctly, the general in the
 *The tightness between the heater and the object to be heated   industry is 0.2 to 0.5.
 affects the life of the heater. Moreover, the large gap will
 prolong the heating time and slow down the response speed of   Specific Gravity·Specific Heat of Main Materials  Example: if you want to make 200×100×50 (mm) stainless steel block heater with a
 temperature control. Drilled holes can also be used, but   mass around 8kg heated to 180°C.
 reamed holes are recommended for all heater mounting holes.  Material  Specific Gravity  Specific Heat   The heating time of a block heater from 20°C to the set temperature is set to 30 minutes.
                                  3
 *The service life of the heater will change greatly due to the   (g/cm )  (kcal/kg°C)
 usage environment. Improper operating temperature,   Aluminum   2.80  0.230  8×0.11×(180-20)
 temperature adjustment methods,etc. may result in   (A7075P Category)  Required Heater Power (kW)=  =1.1 (kW)
 disconnection within a short time period, so it is recommended   Steel  7.85  0.113  860×0.5×0.3
 to prepare a spare cartridge heater in advance.                                          =1100 (W)
 Cartridge Heaters  Stainless Steel  7.82  0.110   *For standard specifications, the efficiency is set to 0.3. Please refer to the following chart for the   Heaters  Cartridge
                    Brass      8.70      0.100      measured data of temperature rise time classified by power.
                                                                                                          P.24-006
                · Determine the number of heaters and the power of each heater (W).
 Q Examples of Use  The number of heaters is determined according to the size of the heated object, and the total power (W) is the power required by the heated object.
                Example: Use 2 heaters of 550 (W) (1100W in total).                                        Sensors  Temperature
                Q Cartridge Heater Selection
                                                                                                          P.24-014
                1 Determine the diameter of the heater
                2 Determine the length of the heater                                                       Controllers  Temperature
                3 Determine the power required by the heated object  (W)

                Q Measured data of temperature rise time classified by power                              P.24-022
                   500                                                                                     Plates
 Cartridge Heaters  450                                                                                     Heat Insulating
 P.24-009                                                                               Power    78W
 Cartridge Heaters  400                                                                 Power Density  5W/cm 2
 P.24-009                                                                                                 P.24-025
                   350                                                                  Power    118W      24
                 Temperature (°C)  250                                                  Power    157W      Heat Insulating Plates  Heaters / Temperature Sensors /
 Metal Plate       300                                                                  Power Density  7.5W/cm 2

                                                                                        Power Density  10W/cm 2
                   200
                   150                                                                  Power    196W
                                                                                        Power Density  12.5W/cm 2
 Heating the water tank through metal plate  Heating the press
                   100
                                                                                        Power    235W
                   50                                                                   Power Density  15W/cm 2
 QPrecautions for use  0 0  1  2  3  4  5  6  7  8  9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30
                                                 Time (minutes)
 1 Do not leave the heater operating in open air.  *Heater Used: Diameter φ10, Length 65mm (Heating Part 50mm)
 2 Please prevent the wire and insulator part of the heater from water and wet or damp area, otherwise it   *Heated Object: Aluminum (60×50×20)
                *The temperature is the central surface temperature of aluminum.
 may cause electrical leakage or short circuit.
 3 The nickel bar at the root of the wire may break after repeated bending.  Q Temperature Control  Temperature Sensors
 4 When taking out the heater from the heated object, please be sure to disconnect the power supply, and   · Although the position of the temperature sensor should
 do not touch the heater that has just been disconnected from the power supply.  be determined according to the setting conditions of the
 5 Abnormal short ON→OFF cycles will adversely affect the life of the heater, and it is recommended to use   heated object (metal block), it is recommended to set it
                 as close to the heater as possible, in order to prevent
 a PID-controlled controller.  the heater from overheating.
 6 Do not use power supply with a voltage exceeding the rated voltage (V).  *Normally, the distance between the heater and the temperature sensor is about 10mm.  10mm  Cartridge Heaters Metal Block
 24-007                                                                                                 24-008
   1618   1619   1620   1621   1622   1623   1624   1625   1626   1627   1628