Page 1619 - MiSUMi 2025
P. 1619

Film Thermal Cutting Mechanism                                              Reference Price



 Application Industries: Electronic & Electrical  Packing

 This figure shows the mechanism for cutting resin film by adjusting the temperature with
 a cartridge heater.
 It is often used to provide local heat in the production and manufacturing process to
 achieve the best performance and provide heat accurately and effectively.




                    01 Cartridge Heaters × 2 P.24-009         02 Temperature Sensor × 1 P.24-016
 01 Cartridge Heaters × 2   02 Temperature Sensor × 1
                                       Diameter: 6mm                            Protection Sleeve
                                       Length: 40mm                             Tube Diameter d (φ): 3mm
                                       Rated Capacity: 80W                      Protection Tube Length: 30mm
                                       E-MCHK6-40-V220-W80                      C-MSND3-30


                                                  438                                       625

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1           438           438             1           625           625
                        4           373          1,492            4           531         2,124



                    03 Heat Insulating Plate × 1 P.24-027     04 Heat Shrink Tube × 1     P.05-026

                                   Heat Insulating Plates Normal Grade           Flame retardance: Provided
                                   (Heat Resistance within 220 °C)               I.D. (Before shrinkage): 1.5mm
                                   Length: 70mm                                  I.D. (After shrinkage): ≤0.65mm
                                   Width: 20mm                                   Packing specification: 100m/roll
                                   Thickness: 5mm                                MTUBE-B-1
                                   E-HIPLA-70-20-5
                                                  274                                       225

                                                   THB/pc                                   THB/roll
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1           274          274              1           225           225
                        4           219          876             10           192         1,920



                    05 Temperature Controller × 1 P.24-024

                                   Relay/Voltage Output Free Switching
                                   C-MTCTRS



                                               1,376
 05 Temperature Controller × 1  04 Heat Shrink Tube × 1  03 Heat Insulating Plate × 1
                                                   THB/pc
                      Quantity     Unit price   Total price
                        1          1,376         1,376
                        4          1,170         4,680

                   *Product prices are without tax, please refer to quote on MISUMI official website for more details.
 24-003                                                                                                 24-004
   1614   1615   1616   1617   1618   1619   1620   1621   1622   1623   1624