Page 1620 - MiSUMi 2025
P. 1620

Economy series
                                                                                                                                                                                              Economy series
                                        Product Overview
                2025 Cost-Effective Solutions                                                                          Product Overview                                                      Cartridge Heaters
                  Cartridge Heaters


                 Cartridge Heaters Standard Type  VS Standard  Cartridge Heaters Flange Type  VS Standard
                                                     56 % OFF                                     71 % OFF                Economy series
                 Rep Part: E-MCHK6-40-V220-W80                Rep Part: E-MCFH6-100-V220-W240
                                                                                                                          Cartridge Heaters



                                                                                                                         High quality raw materials,
                 Index: 24 / Page: 24-009                     Index: 24 / Page: 24-011
                 Cartridge Heaters Standard Type, The compact   438  THB/pc   Cartridge Heaters Flange Type, The compact design   969  THB/pc
                 design ensures efficient heat transfer directly to the   ensures efficient heat transfer directly to the target   life and quality assurance
                 target object, minimizing energy waste.  Qty  1-  3    4 ~  object, minimizing energy waste.  Qty  1-  3    4 ~
                 Diameter: 5~12mm / Rated Capacity: 40~500 (W) / Rated Voltage: 220V DC  -    15%  Diameter: 6~16mm / Rated Capacity: 90~1500 (W) / Rated Voltage: 220 V DC  -    15%
                                                                                                                         Stock items will be shipped
                 Cartridge Heaters L Type        VS Standard  Temperature Sensors, Round      VS Standard                on the same day at the earliest
                                                              Terminal K-Thermocouple
                                                     65 % OFF                                     63 % OFF
                 Rep Part: E-MCHL6-50-V220-W100               Rep Part: C-MFMT4




                                                                                                                       QFeatures
                 Index: 24 / Page: 24-013                     Index: 24 / Page: 24-017
                 Cartridge Heaters L Type, The compact design   886  THB/pc   Temperature Sensors Round Terminal K-Thermocouple,   277  THB/pc   · It is a long-life and high-power heater, which is most suitable for heating metal plates.
                 ensures efficient heat transfer directly to the target   allows for flexible installation in tight or awkward
                 object, minimizing energy waste.  Qty  1-  3    4 ~  spaces, enhancing versatility in application.  Qty  1-  3    4 ~  · MISUMI Economy series Heaters standardize the specifications that are frequently used in the market, which
                 Diameter: 6~10mm / Rated Capacity: 100~300 (W) / Rated Voltage: 220V / 380V DC  -    15%  Temperature: 0~150°C  DC  -    15%
                                                                                                                        allows for shorter delivery times.
                 Temperature Sensors, Round Terminal   VS Standard  K-Thermocouple Connectors - Set  VS Standard
                 K-Thermocouple, Heat Resistant Cable      61 % OFF                               74 % OFF             Q Basic Composition (Example)
                 Rep Part: C-MSNDS4                           Rep Part: C-MSNDC8                                       A complete set of components is available in MISUMI Economy series, realizing one-stop purchase.
                                                                                                                       As shown in the figure below, the heater should be used in combination with the temperature sensor and the
                                                                                                                       temperature controller.

                                                                                                                                                                           Control Object
                 Index: 24 / Page: 24-018                     Index: 24 / Page: 24-021
                 Temperature Sensors, Round Terminal   343  THB/pc   K-Thermocouple Connectors - Male and Female Set,   738  THB/ pack        Control Output  · Relay
                 K-Thermocouple, Heat Resistant Cable, suitable for   provides faster response than sheath-type connectors
                 heat treatment, packaging and plastic industries.  Qty  1-  3    4 ~  due to exposed sensing points. Compatible with   Qty  1-  3    4 ~
                 Temperature: 0~300°C / Sensitivity: 5-40 µV/°C  DC  -    15%  various extension cables and easy to integrate  DC  -    15%                 · SSR          Cartridge Heaters P.24-009
                 Temperature Controllers,        VS Standard  Temperature Controllers,
                 Standard Type                       52 % OFF  RS485 Communication Type
                 Rep Part: C-MTCTRS                           Rep Part: C-MTCTRST
                                                                                                                          Temperature Controllers                                           Temperature Sensors
                                                                                                                                P.24-024                                                              P.24-018


                 Index: 24 / Page: 24-024                     Index: 24 / Page: 24-024                                 Q Differences between MISUMI Economy series and generic products on the market
                 Temperature Controllers Standard Type, used to adjust the   1,376  THB/pc   Temperature Controllers RS485 Communication Type, used to adjust   1,889  THB/pc
                 temperature of the controlled device to the set target temperature  the temperature of the controlled device to the set target temperature.
                 Input: Thermocouple: K, J, R, T, N, S, B and (Pt100Ω, JPt100Ω. / Output: Relay or SSR  Qty  1-  3    4 ~  Input: Thermocouple: K, J, R, T, N, S, B and (Pt100Ω, JPt100Ω. / Output: Relay or SSR  Qty  1-  3    4 ~  Generic products on the market*  MISUMI Economy series
                 Operating Environment: Temperatures -10°C to+60°C and humidity levels of 0-90RH%.  DC  -    15%  Operating Environment: Temperatures -10°C to+60°C and humidity levels of 0-90RH%.  DC  -    15%
                 Heat Insulating Plates Normal Grade,   VS Standard  High Strength, High Heat   VS Standard                                               Cracked Surface                       Intact Surface
                 High Heat Resistance within 300°C      69 % OFF  Resistance within 300°C         66 % OFF
                 Rep Part: E-HIPHA-100-100-10                 Rep Part: E-HIPHB-100-100-10                              Equivalent 4000h Lifetime Test*





                                                                                                                                 Result           Short circuited, damaged and cannot be used  Can still be used normally
                 Index: 24 / Page: 24-028                     Index: 24 / Page: 24-030
                 Normal Grade, High Heat Resistance within 300°C, Constructed   607  THB/pc   High Strength, High Heat Resistance within 300°C,   657  THB/pc
                 from phenolic-modified resin and glass fiber, offering high   Made from PI-modified resin for superior durability and   *Test Standard: GB/T7287-2008
                 compressive and bending strength for demanding applications  Qty  1-  3    4 ~  heat resistance, ideal for high-strength applications.  Qty  1-  3    4 ~
                 Thickness: 3~30, Length: 20-800/1mm, Width: 20-800/1mm DC  -   20%  Thickness: 3~30, Length: 20-800/1mm, Width: 20-800/1mm DC  -   20%  *Generic products on the market are similar products randomly purchased by MISUMI from the market
          24-005                                                                                                       *The test data are obtained through testing by MISUMI and are for reference only.       24-006
   1615   1616   1617   1618   1619   1620   1621   1622   1623   1624   1625