Page 1622 - MiSUMi 2025
P. 1622

Economy series        Instructions                                                                   Selection Method                                                       Economy series
                  Cartridge Heaters                                                                                                                                                          Cartridge Heaters



                 QMounting Method                                                                                      Q Heater Selection
                                                                                                                       · Determine the required heater power (W)
                                                                                                                       It can be calculated with the following formula considering to the mass, specific heat, temperature rise, and the heating time required to reach
                                          One-sided clearance within   · Please minimize the installation clearance of   the set temperature of the heated object.
                                               0.05mm            the heated metal block
                                                                 When machining the metal block mounting                Required Heater Power (kW)=  Mass of the heated object (kg)×Specific heat of the heated object (kcal/kg°C)×Temperature rise of the heated object (°C)
                                                                 holes, it is recommended that the one-sided                                                   860×Heating Time (h)×Efficiency (j)
                                                Mounting Hole
                                                (Reamed Hole)    clearance is 0.05mm or less
                                                                                                                       The efficiency varies with heat preservation, thermal insulation, heater settings, etc, so it is difficult to calculate correctly, the general in the
                                                                *The tightness between the heater and the object to be heated   industry is 0.2 to 0.5.
                                                                affects the life of the heater. Moreover, the large gap will
                                                                prolong the heating time and slow down the response speed of   Specific Gravity·Specific Heat of Main Materials  Example: if you want to make 200×100×50 (mm) stainless steel block heater with a
                                                                temperature control. Drilled holes can also be used, but                                         mass around 8kg heated to 180°C.
                                                                reamed holes are recommended for all heater mounting holes.  Material  Specific Gravity  Specific Heat   The heating time of a block heater from 20°C to the set temperature is set to 30 minutes.
                                                                                                                                         3
                                                                *The service life of the heater will change greatly due to the        (g/cm )  (kcal/kg°C)
                                                                usage environment. Improper operating temperature,        Aluminum     2.80     0.230                                8×0.11×(180-20)
                                                                temperature adjustment methods,etc. may result in       (A7075P Category)  7.85  0.113           Required Heater Power (kW)=  860×0.5×0.3  =1.1 (kW)
            Cartridge   Heaters          Cartridge Heaters      to prepare a spare cartridge heater in advance.         Stainless Steel  7.82   0.110      *For standard specifications, the efficiency is set to 0.3. Please refer to the following chart for the
                                                                disconnection within a short time period, so it is recommended
                                                                                                                           Steel
                                                                                                                                                                                                 =1100 (W)
                                                                                                                                                0.100
                                                                                                                                       8.70
                                                                                                                           Brass
                                                                                                                                                           measured data of temperature rise time classified by power.
          P.24-006                                                                                                     · Determine the number of heaters and the power of each heater (W).
            Temperature   Sensors  Q Examples of Use                                                                   The number of heaters is determined according to the size of the heated object, and the total power (W) is the power required by the heated object.
                                                                                                                       Example: Use 2 heaters of 550 (W) (1100W in total).
          P.24-014                                                                                                     Q Cartridge Heater Selection
                                                                                                                       1 Determine the diameter of the heater
            Temperature   Controllers                                                                                  2 Determine the length of the heater
                                                                                                                       3 Determine the power required by the heated object  (W)
          P.24-022                                                                                                     Q Measured data of temperature rise time classified by power
            Heat Insulating   Plates                                                          Cartridge Heaters           500

                                                                                                                          450
                                                                                                                                                                                               Power Density  5W/cm 2
          P.24-025                                       Cartridge Heaters                       P.24-009                 400                                                                  Power    78W
                                                           P.24-009
           24    Metal Plate                                                                                              350                                                                  Power    118W
                                                                                                                                                                                               Power Density  7.5W/cm 2
            Heaters / Temperature Sensors /   Heat Insulating Plates                                                    Temperature (°C)  250                                                  Power    157W
                                                                                                                          300
                                                                                                                                                                                               Power Density  10W/cm 2
                                                                                                                          200
                                                                                                                                                                                               Power
                                                                                                                                                                                                        196W
                                                                                                                          150
                             Heating the water tank through metal plate
                                                                               Heating the press
                                                                                                                          100                                                                  Power Density  12.5W/cm 2
                                                                                                                                                                                               Power    235W
                                                                                                                          50                                                                   Power Density  15W/cm 2
                 QPrecautions for use                                                                                      0 0  1  2  3  4  5  6  7  8  9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30
                                                                                                                                                        Time (minutes)
                 1 Do not leave the heater operating in open air.                                                      *Heater Used: Diameter φ10, Length 65mm (Heating Part 50mm)
                 2 Please prevent the wire and insulator part of the heater from water and wet or damp area, otherwise it   *Heated Object: Aluminum (60×50×20)
                                                                                                                       *The temperature is the central surface temperature of aluminum.
                   may cause electrical leakage or short circuit.
                 3 The nickel bar at the root of the wire may break after repeated bending.                            Q Temperature Control                                    Temperature Sensors
                 4 When taking out the heater from the heated object, please be sure to disconnect the power supply, and   · Although the position of the temperature sensor should
                   do not touch the heater that has just been disconnected from the power supply.                       be determined according to the setting conditions of the
                 5 Abnormal short ON→OFF cycles will adversely affect the life of the heater, and it is recommended to use   heated object (metal block), it is recommended to set it
                                                                                                                        as close to the heater as possible, in order to prevent
                   a PID-controlled controller.                                                                         the heater from overheating.
                 6 Do not use power supply with a voltage exceeding the rated voltage (V).                             *Normally, the distance between the heater and the temperature sensor is about 10mm.  10mm  Cartridge Heaters Metal Block
          24-007                                                                                                                                                                                               24-008
   1617   1618   1619   1620   1621   1622   1623   1624   1625   1626   1627