Page 1624 - MiSUMi 2025
P. 1624

Cartridge Heaters Standard Type





                                                                              M Material
                                                                Main Body       Wire        Wire Coating
                                                                SUS321        Nickel (Ni)     PTFE











                                                                     *Insulator  Terminal
                 D Tolerance   * The tolerance is the value
                           of the heat generating part.  2D
                      D (mm)    T Tolerance (mm)  (5)  Heat Generating Part (L-15) (10)  (22)  (10)
                                     -0.03
            Cartridge   Heaters  EMaximum operating temperature: 450°C  (4)  (70)
                      5~12
                                     -0.06
                                                                                   1000
                                                         3L±1.5
                 E  When machining the metal block mounting
          P.24-006  EWire heat resistance temperature: 260°C   * Do not insert the heating rod fully into the hole, and ensure that the insulator part
                  holes, it is recommended that the one-
            Temperature   Sensors  Part Number  3Length (L)    4Rated Voltage    5Rated   Power Density
                                               protrudes from the operating surface.
                  sided clearance is 0.05mm or less.
                                                                V
                                                                            W
                                       mm
          P.24-014      1Type        2Dia. (D)     mm          220        Capacity         W/cm 2
                                                                                            8.5
                                                   30
                                                                            40
            Temperature   Controllers   5          40          220          40              6.4
                                                               220
                                                                                            9.6
                                                                            60
                                                   40
                                                               220
                                                   50
                                                                            50
                                                                                            6.4
          P.24-022                                 60          220          100            10.6
                                                   80
                                                                                           11.9
                                                                            150
                                                               220
            Heat Insulating   Plates               30          220          100            10.6
                                                                                            8.8
                                                                            50
                                                               220
                                                                            80
                                                   40
                                                   50
                                                                                           10.6
                                                               220
          P.24-025                      6          60          220          130            11.5
                                                               220
                                                                                            6.6
                                                                            100
                                                   80
           24          E-MCHK          6.25        80          220          200            13.2
                                                                                            4.2
                                                                            50
            Heaters / Temperature Sensors /   Heat Insulating Plates  8  100  220  120     11.9
                                                   60
                                                               220
                                                                                            6.1
                                                                                            8
                                                               220
                                                                            60
                                                   30
                                                   50
                                                                            100
                                                                                            8
                                                               220
                                                   50
                                                               220
                                                                            150
                                                                                            8
                                                   100
                                                   100
                                                               220
                                                                            350
                                                                                            7.6
                                                   50          220          200            13.9
                                                               220
                                                                            120
                                        10
                                                   100         220          400            12.7
                                                   100         220          300             8
                                        12
                                                   150         220          500             8.8
                 Ordering  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                  Example         E-MCHK6         -     40    -     V220     -     W80
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCHK             2          cartridge heater       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          24-009                 Cartridge Heaters                                                                                                                                                             24-010
   1619   1620   1621   1622   1623   1624   1625   1626   1627   1628   1629