Page 1632 - MiSUMi 2025
P. 1632

Temperature Sensors, Screw Mount PT100, Heat Resistant Cable /

                       Round Terminal K-Thermocouple



                 QScrew Mount PT100, Heat Resistant Cable
                                                                        F
                                                                        Heat          60
                                                                  Lead   Shrink
                                                    10      48    Wire  Tube                      Red (-)
                                                4.3                                               Red (-)
                                                                 Stainless steel
                                            Screw M6             nickel plated spring  M4 Y-Shaped Crimp Terminal  Blue (+)

                      Part Number   Total Length F   Screw Size  Sensor Type  Temperature Range  Wire Operating
                                        (m)                                              Temperature Range
                                        1
                     C-MSNDPM6          2          M6×1.0       PT100 Type     0~150°C        200°C
                                        5
                 Ordering    Part Number  -  Total Length F (m)
                  Example    C-MSNDPM6    -       2
                 QPrecautions
            Cartridge   Heaters  E Do not apply large external force or vibration.
                 E Please strictly observe the heat resistance temperature of each part in product page. Please note that even the upper limit of the
                  temperature measurement is very high, if the heat resistance temperature is exceeded, it may occur wire breakage or disconnection.
                 E Please pay attention to the heat resistance temperature of the sleeve part.
                 E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
                  exceeds the heat resistance temperature, there is high possibility to cause wire breakage problem.
          P.24-006  QUsage Method
            Temperature   Sensors  Resistors should not be installed too close to the door or the heater. It is sufficient to make the front end of the temperature measuring
                   resistor come into contact with the object to be measured. The gap between the sheath and protection sheath and the temperature
                   mounting hole if not filled with insulation may cause overheating or cold air to enter the heating chamber. Therefore, this gap must
                   the heating process. The sleeve should not be installed too close to the heating chamber to avoid exceeding 100°C. The installation
          P.24-014  be filled with insulating material such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy of
                   of the temperature measuring resistor should be avoided as much as possible from strong magnetic and electric fields. Therefore,
            Temperature   Controllers  interference. Do not install the temperature measuring resistor with the low-flow measuring medium. When measuring the gas
                   the temperature measuring resistor and power cable should not be installed close to each other to avoid errors caused by signal
                   temperature inside the tube, the temperature measuring resistor needs to be installed in the opposite direction of circulation and in full
                   contact with the gas.
          P.24-022  QRound Terminal K-Thermocouple                      F
            Heat Insulating   Plates      Terminal     48       Lead Wire  Heat        60         Red (+)
                                                                       Shrink
                                          Screw
                                                                       Tube
          P.24-025                                          Silicon Rubber Sheath (Green)
           24                                            Stainless steel nickel plated spring     Blue (-)
                                                         Round Type Crimp Terminal  M4 Y-Shaped Crimp Terminal
            Heaters / Temperature Sensors /   Heat Insulating Plates  Ordering Type Part Number (Type · No.)  Screw Size  Total Length F    K-Thermocouple  Temperature   Temperature Range
                         Part Number
                                                                                           Wire Operating
                                             Terminal
                                                                   Sensor Type
                                    No.
                                                          (m)
                                                                                 Range
                                     4
                                                           1
                     C-MFMT
                                                                                0~150°C
                                               M4
                                                                                              150°C
                                     4-5
                                                           5
                  Example
                 QPrecautions  C-MFMT4
                 E To connect long thermocouple wires, be sure to use the compensating wire.
                 E Please strictly observe the heat resistance temperature of each part in product page. Please note that even the upper limit of the
                  temperature measurement is very high, if the heat resistance temperature is exceeded, it may occur wire breakage or disconnection.
                 E Do not apply large external force or vibration.
                 E Please pay attention to the heat resistance temperature of the sleeve part.
                 E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
                  exceeds the heat resistance temperature, there is high possibility to cause wire breakage problem.
                 QUsage Method
                   Thermocouples should not be installed too close to the door and the heater. It is sufficient to use screws to fix the round terminal on
                   the surface of the object to be measured. The gap between the sheath and protection sheath and the mounting hole if not filled with
                   insulation may cause overheating or cold air to enter the heating chamber. Therefore, this gap must be filled with insulating material
                   such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The sleeve
                   should not be installed too close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be
                   avoided as much as possible from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be
                   installed close to each other to avoid errors caused by signal interference. Do not install the thermocouple with the low-flow measuring
                   medium. When measuring the gas temperature inside the tube, the thermocouple needs to be installed in the opposite direction of
                   circulation and in full contact with the gas.
          24-017                 Temperature Sensors                                                                                                                                                           24-018
   1627   1628   1629   1630   1631   1632   1633   1634   1635   1636   1637