Page 1637 - MiSUMi 2025
P. 1637

Economy series
                Product Overview                                               Temperature Controllers




                  Economy series

                  Temperature Controllers




                    Relay output / SSR drive output free switching
                    Easy connection to PLC
                    with RS485 communication function

                    Can be installed in the control cabinet
                    Adopting terminal block wiring structure                                               Heaters  Cartridge




                Q External Dimension and Opening Dimension Q Function Description of Control Panel        P.24-006

                            C-MTCTRS        C-MTCTRST    Name of Each Part
                                         (with RS485 communication)            1 Current Value (PV) Display (Red)  Sensors  Temperature
                                                                                 The current measured value (PV)
                                                                                 is displayed in the operation mode,
                                                          1                      and the internal parameter name is
                                                          4                      displayed in the setup mode.  P.24-014
                                                          3                    2 Setting Value (SV) Display (Green)
                                                          8                  2   The setting value of the control
                                                                             7   target (SV) is displayed in the   Controllers  Temperature
                                                          5                      operation mode, and the current
                 Display                                                     6   setting value of that parameter is
                                                   COM/   F                      displayed in the setup mode.
                                                         3 Control/Alarm Output Indicator                 P.24-022
                                                         - When performing self-tuning, the AT light flashes in a cycle of 1 second.
                                                         * When SSR controls the cycle/phase control of the drive output mode, the
                                                          light is on when the operation amount exceeds 3.0%.
                                                         - AL1/AL2: The light is on when Alarm1 and Alarm2 alarm output is ON.  Plates  Heat Insulating
                                                         4 OUT: The light is on when the control output (Main Control Output) is ON.
                                                         5          Key: Used to enter the parameter group setting, return to the
                 External   48mm×48mm                      operation mode, switch the parameter group, and save the setting value.  P.24-025
                  Size                      48mm×96mm    6 Direction Key: Used to enter the setting value change mode or move the
                                                           digit to change the value up/down.
                Housing Size   45mm×45mm×75mm            7 Function Key: Pressing      key and      key simultaneously for 3 seconds   24
                  L×W×H                  45mm×92mm×75mm    will activate the [DI-K] digital input key function (run/stop, alarm clear,
                 Mounting  45mm×45mm                       self-tuning) setting.
                  Size                      45mm×92mm    8 Temperature Unit Indicator (°C/°F) : Displays the current temperature unit.
                Q Comparison with generic products on the market                                           Heat Insulating Plates  Heaters / Temperature Sensors /
                Comparison of anti-disturbance performance  First overshoot comparison
                *Generic products on the market MISUMI Economy series products  *Generic products on the market  MISUMI Economy series products
                 Large hunting and long time to reach and   Small hunting and short time to reach and   Traditional PID control  MISUMI Economy series
                    stabilize the set temperature  stabilize the set temperature     intelligent PID control
                   Temperature         Temperature
                 +3                   +3
                      t1                      t2
                                                            Temperature             Temperature
                               Time                Time
                 -3                   -3
                 Temperature          Temperature
                                                                        Set Temperature        Set Temperature
                                                              Current Temperature    Current Temperature
                                                                            Time                   Time
                           Set Temperature     Set Temperature
                                                            Generic products on the market  MISUMI Economy series
                   Current Temperature  Current Temperature                        temperature control instrument
                               Time                 Time
 24-021         *Generic products on the market are similar products randomly purchased by MISUMI from the market  24-022
   1632   1633   1634   1635   1636   1637   1638   1639   1640   1641   1642