Page 1638 - MiSUMi 2025
P. 1638
Economy series Product Overview Product Overview Economy series
Temperature Controllers Temperature Controllers
Q Setting Parameter Description
Press and hold the MODE key and the left shift key at the same time until Cod ( ) is displayed,
and in this state, enter and modify the state of Cod ( )=0020 through up/down keys.
Display Default
Symbol Code Meaning Other Description Range Value
Select K, J, R, S, B, E, N, T, PT,
SN sensor Different input models Cu, O.K, 0-50, 0-5V, 1-50 K
input signal need to match different input resistors.
Unit Unit °C: Celsius degree; °F: Fahrenheit degree °C, °F °C
selection
OUT Output RLY*: Switch relay output RLY RLY
method SSR*: DC12V output
Cartridge Heaters Control H-C: Simultaneous control of heating and cooling Note: For COL and H-C
HOT: Heating control, i.e. reverse control;
COL: Cooling control, i.e. forward control;
HOT, COL, H-C
RLY mode is applicable.
P.24-006 Dir direction The output control of both HOT and COL modes is OUT1 control modes, only HOT
H-C mode OUT1 is heating control output
Temperature Sensors Tt temperature points the set value within the range of the set value ±Tt 0-10 6
OUT2 is cooling control output
Number of
Make the display temperature close to
tracked
P.24-014 Whether 0: Manual control prohibited;
Temperature Controllers Hnd control is When the manual control is allowed, the shift key can be 0, 1 0
1: Manual control allowed
manual
used to enter and exit the manual control state, and or
allowed
key can be used to control the output power percentage
of the instrument in the manual control state.
P.24-022 FAC temperature Other value, when exceeding the setting value. 0-100 0
0-Turn off the function
Over
Heat Insulating Plates * Factory setting is RLY for both relay and SSR output modes. To select the SSR mode, refer to parameter COD = 0060 and change the parameter SrrL value from 0 to 1.
The excess part is displayed in proportion, with the
display limit
displayed value=SV+(PV-SV)/FAC
P.24-025 COD=0040 Access to factory parameters 4
24 1 CTON =1000 Allowed to directly modify the SU value through the plus or minus key, and SU is not displayed in the upper row
=0001 With CT function
Heaters / Temperature Sensors / Heat Insulating Plates =0000 Alarm 2 is an excitation alarm
2 TON =0000 Alarm 1 is an excitation alarm
0001 Alarm 1 is an non-excitation alarm
0010 Alarm 2 is an non-excitation alarm
=1000 With ET timing function
Tap the shift key to turn on the output
3 CON =0001 Allowed to manually turn on and turn off the output, and enter the closed output state when powered on
0100 With the communication function
1000 Allowed to turn on the adaptive function
COD=0060 Access to factory parameters 5
1 LBAT Output fault monitoring time
2 LBAB Output fault monitoring width
LBAT Heating output monitoring time, in seconds.
LBAB Heating output monitoring width, in the same unit as PV value.
A heating fault is indicated when the PV measured temperature change is less than LBAB
after a full-cycle heating output or a full-cycle shutdown output with a duration of LBAT time, and no heating fault is indicated
if the change is greater than LBAB.
SV=EER1 Indicate heating failure.
3 RLRS Relay selection output
SrrL Select whether the heating type is relay or solid-state signal output
=0 Relay heating =1 Solid-state heating
COD=1168 Restore factory settings
24-023 24-024

