Page 1636 - MiSUMi 2025
P. 1636

K-Thermocouple Connectors / Mounting Parts                                                      Product Overview                                                Temperature Controllers
                                                                                                                                                                                              Economy series



                 QConnectors
                                                                              M Material
                                                                             Polypropylene                                Economy series
                                                                                                                          Temperature Controllers




                                                                                                                           Relay output / SSR drive output free switching
                                                                                                                           Easy connection to PLC
                                                                                                                           with RS485 communication function
                 C-MSNDC8                                                    Part Number                                   Can be installed in the control cabinet
                  17.3  17.3  8.1  21.2  8  8  26  26  8.1 8.117.3  17.3  Type             No.
                                                   φ1.2
                   φ1.2
                 φ1.2  8.1  5  21.2  3 2.2  3 2.2  φ1.2  5  5      C-MSNDC                  8                              Adopting terminal block wiring structure
            Cartridge   Heaters  φ1.2 17.3 5 5 5  8.1  21.2 21.2  2.2  3 2.2  2.2  8  3 2.2  8  8  8  26 26  φ1.2  8.1 8.1 17.3 5  17.3  17.3  17.3  Ordering  Part Number (Type · No.)  12.7
                  17.3
                  17.3
                    17.3
                     8.1
                   φ1.2
                                                   φ1.2
                                                     5
                       5
                                                       5
                       5
                                                     5
                                                          17.3
                              33
                  17.3
                                 15
          P.24-006  φ5.5  17.3  12.7 12.7  33 11.8 11.8 2.2  15 8 2.2  8  33  33  12.7 12.7 17.3  φ5.5 Example  C-MSNDC8  Q External Dimension and Opening Dimension Q Function Description of Control Panel
                  φ5.5
                                                        φ5.5
            Temperature   Sensors  φ5.5  25.7  12.7 12.7  33 33 33 11.8 15 15  15 5  10.9  5  10.9  33 33  33  12.7 12.7 25.7  φ5.5  C-MTCTRS   (with RS485 communication)  Name of Each Part  1 Current Value (PV) Display (Red)
                                                          φ2.3
                  φ2.3
                φ2.3
                                                        φ2.3
                 C-MSNDC12.7
                                                       5
                                                     5
                       5
                     5
                                                                                                                                                   C-MTCTRST
                                    15
                              33
                                                       12.7
                       12.7
                                               33
                                                     12.7
                     12.7
                                                           25.7
                  25.7
                  φ5.5
                                                        φ5.5
                                11.8
                              11.8
                              11.8
                                                                                                                                                                                        The current measured value (PV)
                  φ2.3
                                                        φ2.3
                                                                                                                                                                                        is displayed in the operation mode,
                                                                                                                                                                                        and the internal parameter name is
          P.24-014  φ2.3 25.7  12.7 12.7  33 33  11.8  15 54  5  54  5  10.9  10.9  33  33  12.7 12.7 25.7  φ2.3                                                 1                     2 Setting Value (SV) Display (Green)
                                  15
                                                                                                                                                                                        displayed in the setup mode.
                                                                                                                                                                 4
                                                           25.7
                  25.7
            Temperature   Controllers  54  54                                                                           Display                                  8                  2   The setting value of the control
                                                                                                                                                                 3
                              11.8
                                                                                                                                                                                        target (SV) is displayed in the
                                                                                                                                                                                    7
                                                                                                                                                                                        operation mode, and the current
                                                                                                                                                                 5
                                                                                                                                                                                        setting value of that parameter is
          P.24-022  QMounting Parts                                           M Material                                                                  COM/   F  3 Control/Alarm Output Indicator 6  displayed in the setup mode.
            Heat Insulating   Plates                                                                                                                             * When SSR controls the cycle/phase control of the drive output mode, the
                                                                                                                                                                 - When performing self-tuning, the AT light flashes in a cycle of 1 second.
                                                                               SUS304
                                                                                                                                                                 light is on when the operation amount exceeds 3.0%.
                                                                                                                                                                 - AL1/AL2: The light is on when Alarm1 and Alarm2 alarm output is ON.
                                                                                                                                                                 4 OUT: The light is on when the control output (Main Control Output) is ON.
                                                                                                                                                                  operation mode, switch the parameter group, and save the setting value.
          P.24-025                                                                                                      External   48mm×48mm       48mm×96mm     5          Key: Used to enter the parameter group setting, return to the
                                                                                                                         Size
           24                                                                                                           Housing Size   45mm×45mm×75mm  45mm×92mm×75mm  6 Direction Key: Used to enter the setting value change mode or move the
                                                                                                                                                                  digit to change the value up/down.
                                                                                                                                                                 7 Function Key: Pressing      key and      key simultaneously for 3 seconds
                                                                                                                         L×W×H
            Heaters / Temperature Sensors /   Heat Insulating Plates  11  7  8  12  12  Part Number                    Q Comparison with generic products on the market
                                                                                                                                                                  will activate the [DI-K] digital input key function (run/stop, alarm clear,
                                                                                                                        Mounting
                                                                                                                                                                  self-tuning) setting.
                                                                                                                                   45mm×45mm
                                                                                                                                                   45mm×92mm
                                                                                                                         Size
                                                                                                                                                                 8 Temperature Unit Indicator (°C/°F) : Displays the current temperature unit.
                                                                     Type
                                                                        d
                                                                                            2 d                        Comparison of anti-disturbance performance  First overshoot comparison  MISUMI Economy series products
                                                                                                                                                                  *Generic products on the market
                                                                                                                       *Generic products on the market MISUMI Economy series products
                                                                   C-MSPL                   3                           Large hunting and long time to reach and   Small hunting and short time to reach and   MISUMI Economy series
                     R (PT) 1/8  M8×1                 3Nut                                  5                              stabilize the set temperature  stabilize the set temperature  Traditional PID control  intelligent PID control
                        1Body            2Ring                                                                            Temperature          Temperature
                                                             Ordering  Part Number (Type · d)                           +3   t1              +3      t2
 11  7  8                 12           12                    Example       C-MSPL2                                                                                  Temperature            Temperature
                                                                                                                                      Time                 Time
                                           d                                                                             -3                  -3
                                                                                                                        Temperature          Temperature
                                                                                                                                                                               Set Temperature        Set Temperature
 R (PT) 1/8  M8×1        3Nut                                                                                                                                        Current Temperature    Current Temperature
 1Body      2Ring                                                                                                                                                                   Time                   Time
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-MSNDC            2          temp sensor            # MISUMI                                    Set Temperature     Set Temperature  Generic products on the market  MISUMI Economy series
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series  Current Temperature  Time  Current Temperature  Time  temperature control instrument
          24-021                 Temperature Sensors                                                                   *Generic products on the market are similar products randomly purchased by MISUMI from the market  24-022
   1631   1632   1633   1634   1635   1636   1637   1638   1639   1640   1641