Page 1641 - MiSUMi 2025
P. 1641

Economy series  Product Overview  Product Overview                                   Economy series
 Heat Insulating Plates                                                           Heat Insulating Plates

                 QCharacteristics (for reference)
                                                                                            E-HIPHB
                                                                            E-HIPHA
                       Item      Unit      E-HIPLA         E-HIPLB      High Heat Resistant   High Strength, High Heat
 Economy series       Model       --     Normal Grade   High Strength Grade  Grade        Resistant Grade
                      Color
                                                                            Brown
                                            Black
                                                           Pea Green
                                                                                             Black
                                  --
                      Material
 Heat Insulating Plates  Heat-resistance temperature  g/cm 3  Glass Fiber  Fiberglass Cloth  Glass Fiber  Fiberglass Cloth
                                                                             300
                                                                                              300
                                  °C
                                                             220
                                            220
                      Density
                                                             1.9
                                                                                              2.0
                                             1.9
                                                                             1.9
                 Thermal Conductivity W/m.k  0.18            0.23            0.19             0.25
 Excellent thermal insulation effect  Compressive Strength  MPa  630  550    550              600
                 E  The above values are reference values and are not guaranteed values. The actual effect may vary.
 Strong pressure-bearing capacity
                 QExamples of Use
 Accept customization by drawings
                                                Heat source   Heat                    Heat Insulation Plates
                                                              Insulation
                     Heat Insulation                          Plates
                     Plates
                                       Workpiece       Heating
                                                                     Heat                                  Heaters  Cartridge
                                                                     source                  Mold
                                                        Heat
                                                     Insulation
 QProduct Features                                     Plates                                             P.24-006
                  For thermal insulation of cover  For preventing uneven heating  For heat preservation  For thermal insulation of mold  Sensors  Temperature
                                           during heating process
 Insufficient compressive strength
 Poor heat resistance and thermal insulation effect
 *Generic products on the market  Burnt and   Burnt  Blistered   Damaged by force  Delaminated by force Delaminated by heating,   QPrecautions for Use  Do not use insulation plates in working conditions where they   P.24-014
                                                               2Humidity Environment
                 1Tightening Method
                 Be sure to use a washer with a bolt. Otherwise, the insulation
                                                               may be affected by water or chemicals. Insulation plates with
                 plate may break when the bolt is overtightened.
                                                               excessive moisture content may crack or suffer significant
 by heating
 carbonized
 weak pressure-bearing
                 3Direction of Force Application
                                                               4Others
 capacity
                                                                                                           Controllers
                                                                                                            Temperature
                 They are laminated products, so do not apply force in the   performance degradation due to temperature rise.  P.24-022
                                                               Light streaks and dark lines may appear on the surface of the
                 direction of the layer (section direction) during use.  products, but they do not affect the physical properties or the   Plates  Heat Insulating
                                                               thermal insulation effect, so please feel free to use them.
 · More stable compressive performance of insulation plates is
 Economy series  · Good bonding force and more stable performance are   · Continuous heat resistance is improved to reduce the risk of   QPrecautions for Alterations  P.24-025
 · The heat resistance is improved by improving the base material
 achieved by using thinner base material, uniform coating of
 and main material and using high temperature resistant resin to
 high temperature resistant resin, and applying uniform force
 reduce high temperature volatilization and carbonization.
 during heating lamination.
                 1Measures against dust
 achieved by using heating lamination process for
                                                                                                           24
 carbonization and ensure the compressive strength throughout
                 When machining, use a dust collector or other dust collection equipment to prevent the spread of dust. Although the product does not
 reinforcement.
 the service life.
                 masks and goggles, are required. In addition, since the product contains glass fibers that may cause itchy skin, it is recommended that
 *Generic products on the market are similar products randomly purchased by MISUMI from the market  contain specific chemical substances such as asbestos, conventional safety measures for working in dusty environments, such as wearing
                 gloves be worn when handling the plates. Mechanical accuracy may be degraded by abrasion when dust adheres to the sliding parts of
                 other machine tools.
 QComparison of Performance  2Drilling conditions              3Unsuitable processing types                Heat Insulating Plates
 Heat resistance  Thermal conductivity  Drilling of an insulation plate may cause cracks, so be   Laminated products are not suitable for tapping,   Heaters / Temperature Sensors /
 (weight loss rate%)  (W/m·K)  careful with hole pitches, hole diameters, machining   three-dimensional machining, etc.
 0.8  0.80       conditions, etc.                              Machining such as drilling or cutting in the direction of lamination
 Average value: 0.62  I m p r o v e d  (Figure A)              is the main cause of cracking and should be avoided as far as
 0.6  Average value: 0.55  I m p r o v e d  0.60    b y        possible.
   b y    5 3 %
 0.4    6 9 %  0.40     0.29                                   (Figure B)
 0.17
 0.2  0.20
 0  0.00           Dust collector   Dust collector
 Generic products  Generic products on  Generic products on   MISUMI   Generic products  Generic products on  Generic products on   MISUMI
 on the market 1  the market 2  the market 3  Economy series  on the market 1  the market 2  the market 3  Economy series  Drill bit  Drill bit
 The lower the weight loss rate, the lower the heat loss,   The lower the thermal conductivity, the less the thermal   OK  OK
 reflecting better continuous temperature resistance  conductivity, the better the insulation effect
                            1               1
 Thermal insulation effect  Compressive strength
 (temperature difference between hot and cold surfaces °C)  (MPa)
 150  600  538
 118  500
 Average value: 93  400  Average value: 397  Improved by 36%
 100  Improved by 26%  300                                 NG              NG
 50  200            Heat Insulation   Heat Insulation
 100                               2                2
 0  0                Plate / Heat     Plate / Heat
 Generic products  Generic products on  Generic products on   MISUMI   Generic products  Generic products on  Generic products on   MISUMI   Preservation Plate  Preservation Plate
 on the market 1  the market 2  the market 3  Economy series  on the market 1  the market 2  the market 3  Economy series
 The greater the temperature difference between hot and cold   Higher compressive strength under the same temperature  (Figure A)  (Figure A)  (Figure B)  (Figure B)
 24-025  surfaces, the better the heat insulation effect  E  When machining multiple holes, be sure to   E  Try to avoid machining in the direction   24-026
                  maintain a hole-to-hole clearance of≥5mm.      shown above.
   1636   1637   1638   1639   1640   1641   1642   1643   1644   1645   1646