Page 1645 - MiSUMi 2025
P. 1645

Heat Insulating Plates High Strength,

                       High Heat Resistance within 300°C




                                                                                          Recommended
                                              Main Base    Main       Grade       Color Operating Environment
                                              M Material  M Material
                                                                                           Temperature
                                              Glass Fiber   Modified PI   High Strength and    Normal
                                                Cloth    Resin  High Heat Resistant Grade  Black  temperature~300°C








                 Standard Type           Hole Machining Type
                                         -2-hole-32H  92-Hole Shape Selection  -4-hole-34H  92-Hole Shape Selection
                                                      N (Through Hole)                 N (Through Hole)
                  5B                                  Z (Counterbored Hole)            Z (Counterbored Hole)

                       4A       6T             5B                                5B  8G
                                                  8G                                                       Heaters  Cartridge
                 2Specified Tolerance P -A,  B: ±0.3    7F      6T                      7F        6T
                                T: ±0.05
                                                       4A                               4A                P.24-006
                 QStandard Type                                                    Hole Machining Detail
                           Part Number           1mm increments   6Thickness    N (Through Hole) Z (Counterbored Hole)  Sensors  Temperature
                   1Type  2Tolerance  T Dimension  4Length A  5Width B  selection T         d1  d1
                           selection  tolerance      A≥B
                                                                                                h  h      P.24-014
                             Not    A, B: (+1.0,0)                    3             d  d    d   d
                                                                      5
                           Specified  T: ±0.1  20~800    20~800      10
                  E-HIPHB                                            15        Bolt Nominal   3  4  5  6  8 10  Controllers  Temperature
                                                                                Diameter
                                    A, B: ±0.3                       20            d     3.5 4.5 5.5 6.5 9 11
                              P                20~200    20~200      25            d1    -  8 9.5 11 14 -
                                      T: ±0.05                       30            h     -  5  6  7  9 -  P.24-022
                 QHole Machining Type                                                                      Plates
                              Part Number              1mm increments  6Thickness   0.5mm increments 9Hole Shape Selection  Heat Insulating
                   1Type  2Tolerance  T Dimension  3Number  4Length A 5Width B  selection T  7F  8G  N  Z
                                     tolerance
                                                            A≥B
                                              of Holes
                           selection
                                                                         3                          -     P.24-025
                                                                         5           5~795          -      24
                             Not    A, B: (+1.0,0)                       10           (2H)        4 5 6

                           Specified  T: ±0.1         20~800   20~800    15    9~791  9~791   3   4 5 6 8
                                                                         20
                                                                                                  4 5 6 8
                                                                         25           (4H)   4    4 5 6 8
                  E-HIPHB                       2H                       30                  5    4 5 6 8  Heat Insulating Plates  Heaters / Temperature Sensors /
                                                4H                       3                   6      -
                                                                         5           5~195   8      -
                                    A, B: ±0.3                           10           (2H)   10   4 5 6
                              P                       20~200   20~200    15    9~191              4 5 6 8
                                      T: ±0.05                           20          9~191        4 5 6 8
                                                                         25           (4H)        4 5 6 8
                                                                         30                       4 5 6 8
                 EThe specified range of F dimension must meet the condition: d (d1)+5≤F≤A-d (d1)-5.
                 E  When selecting 2H type, the specified range of G dimension must meet the condition: d (d1)/2+2.5≤G≤B-d (d1)/2-2.5, and when selecting
                  4H type, it must meet the condition: d (d1)+5≤G≤B-d (d1)-5. (When selecting Through Hole for d and Counterbored Hole for d1)
                 EWhen selecting hole machining type, please select N (Through Hole) and Z (Counterbored Hole).
                 Ordering  Part Number (1Type · 2Tolerance Selection · 3Number of Holes) - 4A - 5B - 6T - 7F - 8G - 9N/Z
                  Example       Standard Type           E-HIPHB        - 100 - 100 -  10
                              Hole Machining Type      E-HIPHBP2H      - 100 - 100 -  10  - F60 - G60 -  N6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HIPHB            2          heat insulating        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 24-029                                                       Heat Insulating Plates                    24-030
   1640   1641   1642   1643   1644   1645   1646   1647   1648   1649   1650