Page 1642 - MiSUMi 2025
P. 1642

Heat Insulating Plates Normal Grade, Heat Resistance within 220°C





                                                                                          Recommended
                                                    Main Base    Main     Grade   Color Operating Environment
                                                    M Material  M Material
                                                                                           Temperature
                                                            Epoxy-modified                   Normal
                                                    Glass Fiber        Normal Grade  Black
                                                               Resin                     temperature~220°C







                 Standard Type           Hole Machining Type
                                         -2-hole-32H  92-Hole Shape Selection  -4-hole-34H  92-Hole Shape Selection
                                                      N (Through Hole)                 N (Through Hole)
                  5B                                  Z (Counterbored Hole)            Z (Counterbored Hole)
            Cartridge   Heaters  4A  6T        5B  8G                            5B  8G

                 2Specified Tolerance P -A,  B: ±0.3    7F      6T                      7F        6T
          P.24-006              T: ±0.05               4A                               4A
            Temperature   Sensors  QStandard Type  1mm increments  6Thickness    N (Through Hole) Z (Counterbored Hole)
                                                                                   Hole Machining Detail
                           Part Number
                          2Tolerance  T Dimension  4Length A
                                                        5Width B
                                     tolerance
          P.24-014  1Type  selection  A, B: (+1.0,0)  A≥B         selection T       d  d    d1  d1 h  h
                                                                      3
            Temperature   Controllers  E-HIPLA  Specified  T: ±0.1  20~800  20~800  10   Bolt Nominal   3.5 4.5 5.5 6.5 9 11
                             Not
                                                                                                d
                                                                                            d
                                                                      5
                                                                                              5
                                                                                                   8 10
                                                                                            4
                                                                                                 6
                                                                                         3
                                                                                Diameter
                                                                     15
                                                                     20
                                                                                   d
                                      T: ±0.05
          P.24-022            P     A, B: ±0.3  20~200   20~200      25            d1    - -  8 9.5 11 14 -
                                                                     30
                                                                                                   9 -
                                                                                            5
                                                                                   h
                                                                                              6
                                                                                                 7
            Heat Insulating   Plates  QHole Machining Type  1mm increments  6Thickness   0.5mm increments 9Hole Shape Selection
                              Part Number
                                              of Holes
                                                            A≥B
                                     tolerance
                           selection
          P.24-025  1Type  2Tolerance  T Dimension  3Number  4Length A 5Width B  selection T  7F  8G  N  Z
                                                                         3
                                                                                                    -
           24                Not    A, B: (+1.0,0)    20~800   20~800    10    9~791  5~795       4 5 6 8
                                                                                                    -
                                                                         5
                                                                                      (2H)
                                                                                                  4 5 6
            Heaters / Temperature Sensors /   Heat Insulating Plates  E-HIPLA  Specified  T: ±0.1  2H   20  9~791   3   4 5 6 8

                                                                         15
                                                                                             4
                                                                         25
                                                                                                  4 5 6 8
                                                                                      (4H)
                                                                         30
                                                                                                  4 5 6 8
                                                                                             5
                                                4H
                                                                                                    -
                                                                         3
                                                                                             6
                                                                                     5~195
                                                                                             8
                                                                         5
                                                                                                    -
                                                                                      (2H)
                                                                                                  4 5 6
                                    A, B: ±0.3
                              P
                                                                         15

                                      T: ±0.05        20~200   20~200    10    9~191  9~191   10  4 5 6 8
                                                                         20
                                                                                                  4 5 6 8
                                                                         25           (4H)        4 5 6 8
                                                                         30                       4 5 6 8
                 EThe specified range of F dimension must meet the condition: d (d1)+5≤F≤A-d (d1)-5.
                 E  When selecting 2H type, the specified range of G dimension must meet the condition: d (d1)/2+2.5≤G≤B-d (d1)/2-2.5, and when selecting
                  4H type, it must meet the condition: d (d1)+5≤G≤B-d (d1)-5. (When selecting Through Hole for d and Counterbored Hole for d1)
                 EWhen selecting hole machining type, please select N (Through Hole) and Z (Counterbored Hole).
                 Ordering  Part Number (1Type · 2Tolerance Selection · 3Number of Holes) - 4A - 5B - 6T - 7F - 8G - 9N/Z
                  Example       Standard Type           E-HIPLA        - 100 - 100 -  10
                              Hole Machining Type      E-HIPLAP2H      - 100 - 100 -  10  - F60 - G60 -  N6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HIPLA            2          heat insulating        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          24-027                 Heat Insulating Plates                                                                                                                                                        24-028
   1637   1638   1639   1640   1641   1642   1643   1644   1645   1646   1647