Page 1639 - MiSUMi 2025
P. 1639

Temperature Controllers, Standard Type /

 Economy series  Product Overview  Product Overview                                   Economy series
 Temperature Controllers  RS485 Communication Type                             Temperature Controllers


                 QStandard Type
 Q Setting Parameter Description
 Press and hold the MODE key and the left shift key at the same time until Cod (          ) is displayed,
 and in this state, enter and modify the state of Cod (          )=0020 through up/down keys.
 Display   Default
 Symbol  Code  Meaning  Other Description  Range  Value

 Select   K, J, R, S, B, E, N, T, PT,
 SN  sensor   Different input models   Cu, O.K, 0-50, 0-5V, 1-50  K  Part Number  External Size (mm)  Housing Size L×W×H (mm)  Opening Dimension (mm)
 input signal  need to match different input resistors.  C-MTCTRS  48×48  45×45×75         45×45
                                                  Relay contact output (contact capacity AC250V 5A resistance load) or
 Unit  Unit   °C: Celsius degree; °F: Fahrenheit degree  °C, °F  °C  Control Output
 selection                                              SSR drive output (DC12V 20mA Max.) free switching
                           Input               Thermocouple (K·J·R·T·N·S·B) Temperature Measuring Resistor (Pt100 JPt100)
 OUT  Output   RLY*: Switch relay output  RLY  RLY  Control Method  ON / OFF, P, PI, PD, PID Control
 method  SSR*: DC12V output
                         Alarm Output       Upper Limit Alarm, Lower Limit Alarm and Positive and Negative Deviation Range Alarm
                        Sampling period                               100ms
 HOT: Heating control, i.e. reverse control;
 COL: Cooling control, i.e. forward control;  Indication Accuracy   Normal Temperature: PV±0.3% or ±3°C (the greater) ±1-digit;    Heaters  Cartridge
 HOT, COL, H-C
 Control   H-C: Simultaneous control of heating and cooling  Note: For COL and H-C   (Thermocouple)  Operating Over 200°C: PV±0.5% or ±2°C (the greater) ±1-digit
 Dir  direction  The output control of both HOT and COL modes is OUT1  control modes, only   HOT  Indication Accuracy    Normal Temperature: PV±0.3% or ±3°C (the greater) ±1-digit;
 H-C mode OUT1 is heating control output  RLY mode is applicable.  (Temperature Measuring Resistor)  Operating Over 200°C: PV±0.5% or ±2°C (the greater) ±1-digit  P.24-006
 OUT2 is cooling control output  Indication Accuracy Maintenance   Standard Storage 23±10°C
                      Temperature Range
 Number of  Make the display temperature close to   Power Voltage  AC100~240VAC~50/60Hz±10%                Sensors  Temperature
 Tt  temperature points  the set value within the range of the set value ±Tt  0-10  6
 tracked         Ordering    Part Number
 0: Manual control prohibited;  Example  C-MTCTRS                                                         P.24-014
 Whether  1: Manual control allowed
  manual
 Hnd   control is   When the manual control is allowed, the shift key can be   0, 1  0  QRS485 Communication Type
 used to enter and exit the manual control state, and or
 allowed  key can be used to control the output power percentage                                           Controllers  Temperature
 of the instrument in the manual control state.
 Over   0-Turn off the function                                                                           P.24-022
 Other value, when exceeding the setting value.
 FAC  temperature   The excess part is displayed in proportion, with the   0-100  0
 display limit
 displayed value=SV+(PV-SV)/FAC                                                                            Plates  Heat Insulating
 * Factory setting is RLY for both relay and SSR output modes. To select the SSR mode, refer to parameter COD = 0060 and change the parameter SrrL value from 0 to 1.
 COD=0040 Access to factory parameters 4                                                                  P.24-025
 1 CTON =1000 Allowed to directly modify the SU value through the plus or minus key, and SU is not displayed in the upper row  Part Number  External Size (mm)  Housing Size L×W×H (mm)  Opening Dimension (mm)  24
    =0001 With CT function  C-MTCTRST
 2 TON   =0000 Alarm 1 is an excitation alarm     48×96              45×92×75              45×92
    0001 Alarm 1 is an non-excitation alarm       Relay contact output (contact capacity AC250V 5A resistance load) or
    =0000 Alarm 2 is an excitation alarm  Control Output   SSR drive output (DC12V 20mA Max.) free switching
    0010 Alarm 2 is an non-excitation alarm  Input  Thermocouple (K·J·R·T·N·S·B) Temperature Measuring Resistor (Pt100 JPt100)  Heat Insulating Plates  Heaters / Temperature Sensors /
    =1000 With ET timing function
 3 CON =0001 Allowed to manually turn on and turn off the output, and enter the closed output state when powered on  Control Method  ON / OFF, P, PI, PD, PID Control
 Tap the shift key to turn on the output  Alarm Output  Upper Limit Alarm, Lower Limit Alarm and Positive and Negative Deviation Range Alarm
    0100 With the communication function  Sampling period             100ms
    1000 Allowed to turn on the adaptive function  Indication Accuracy   Normal Temperature: PV±0.3% or ±3°C (the greater) ±1-digit;
                        (Thermocouple)               Operating Over 200°C: PV±0.5% or ±2°C (the greater) ±1-digit
 COD=0060 Access to factory parameters 5  Indication Accuracy    Normal Temperature: PV±0.3% or ±3°C (the greater) ±1-digit;
 1 LBAT  Output fault monitoring time  (Temperature Measuring Resistor)  Operating Over 200°C: PV±0.5% or ±2°C (the greater) ±1-digit
 2 LBAB  Output fault monitoring width  Indication Accuracy Maintenance
 LBAT  Heating output monitoring time, in seconds.           During Standard Storage: 23±10°C
 LBAB  Heating output monitoring width, in the same unit as PV value.  Temperature Range
 A heating fault is indicated when the PV measured temperature change is less than LBAB   Power Voltage  AC100~240VAC~50/60Hz±10%
 after a full-cycle heating output or a full-cycle shutdown output with a duration of LBAT time, and no heating fault is indicated
 if the change is greater than LBAB.  Ordering  Part Number
 SV=EER1 Indicate heating failure.  Example  C-MTCTRST
 3 RLRS  Relay selection output
 SrrL   Select whether the heating type is relay or solid-state signal output  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series
                  on website
    =0 Relay heating =1 Solid-state heating  C-MTCTRS          temp controller        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 COD=1168 Restore factory settings
 24-023                                                    Temperature Controllers                      24-024
   1634   1635   1636   1637   1638   1639   1640   1641   1642   1643   1644