Page 1635 - MiSUMi 2025
P. 1635

Temperature Sensors, Screw Mount PT100 / PTFE Compensating Cable for K-Thermocouple /

                       Glass Fiber Compensating Cable for K-Thermocouple



                 QScrew Mount PT100
                                                                        F
                                                                        Heat           60
                                                                  Lead   Shrink
                                                     10     48    Wire  Tube                      Red (-)
                                                 4.3                                              Red (-)
                                                                Silicon Rubber Sheath (Yellow)
                                            Screw M6           Stainless steel nickel plated spring  M4 Y-Shaped Crimp Terminal  Blue (+)
                      Part Number   Total Length F   Screw Size  Sensor Type  Temperature Range  Wire Operating
                        Type            (m)                                              Temperature Range
                     C-MFNPM6           1 5         M6          PT100 Type     0~150°C        150°C

                 Ordering  Part Number (Type)  - Total Length F (m)
                  Example    C-MFNPM6    -       1
                 QPrecautions
                 E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
                  exceeds the heat resistance temperature, there is high possibility to cause wire breakage.
                 QUsage Method                                                                             Heaters  Cartridge
                   Resistors should not be installed too close to the door or the heater. It is sufficient to make the front end of the temperature measuring
                   resistor come into contact with the object to be measured. The gap between the sheath and protection sheath and the temperature   P.24-006
                   mounting hole if not filled with insulation may cause overheating or cold air to enter the heating chamber. Therefore, this gap must
                   be filled with insulating material such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy of
                   the heating process. The sleeve should not be installed too close to the heating chamber to avoid exceeding 100°C. The installation
                   of the temperature measuring resistor should be avoided as much as possible from strong magnetic and electric fields. Therefore,   Sensors
                   the temperature measuring resistor and power cable should not be installed close to each other to avoid errors caused by signal   Temperature
                   interference. Do not install the temperature measuring resistor with the low-flow measuring medium. When measuring the gas
                   temperature inside the tube, the temperature measuring resistor needs to be installed in the opposite direction of circulation and in full
                   contact with the gas.                                                                  P.24-014
                 QPTFE Compensating Cable
                                        PTFE                      2L                   D                   Controllers  Temperature
                                                                                   3d
                                                                                           D
                                                                                                          P.24-022
                                                        PTFE Coating  Insulator (Yellow)  Nickel Chromium Alloy (+)

                                                                              Aluminum Nickel Alloy (-)    Plates  Heat Insulating
                                                                     Insulator (Red)
                                                                                                          P.24-025
                                                            External
                      Part Number    2L (m)    3Wire Dia. d  Dimensions D  Material  Temperature   Wire Operating   24
                        1Type                    (mm)        (mm)                Range   Temperature Range
                       C-KAFF         100M      0.12MM      0.5×0.8    PTFE     0~260°C       260°C
                                                0.25MM
                                                            0.6×1.0
                 Ordering  Part Number (1Type)  -  2L  -  3Wire Dia. d                                     Heat Insulating Plates  Heaters / Temperature Sensors /
                  Example      C-KAFF      -  100M  -  0.25MM

                 QGlass Fiber Compensating Cable                  2L                   D
                                     Glass Fiber
                                                                                   3d
                                                                                           D
                                                        Glass Fiber Coating Insulator (Yellow)
                                                                              Nickel Chromium Alloy (+)

                                                                              Aluminum Nickel Alloy (-)
                                                                   Insulator (Red)
                                                            External
                      Part Number    2L (m)    3Wire Dia. d    Dimensions D    Material  Temperature   Wire Operating
                        1Type                    (mm)        (mm)                Range   Temperature Range
                       C-KABB         100M      0.12MM      0.9×1.2    Glass    0~400°C       200°C
                                                            1.0×1.4
                                                0.25MM
                                                                       Fiber
                 Ordering  Part Number (1Type)  -  2L  -  3Wire Dia. d
                  Example      C-KABB      -  100M  -  0.25MM
 24-019                                                        Temperature Sensors                      24-020
   1630   1631   1632   1633   1634   1635   1636   1637   1638   1639   1640