Page 1633 - MiSUMi 2025
P. 1633
Temperature Sensors, Screw Mount K-Thermocouple /
Round Terminal K-Thermocouple, Heat Resistant Cable
QScrew Mount K-Thermocouple
F
Lead Heat 60
Shrink
10 48 Wire Tube Red (+)
4.3
Silicon Rubber Sheath (Green)
Screw M6 Stainless steel nickel plated spring M4 Y-Shaped Crimp Terminal Blue (-)
Wire Operating
Part Number Total Length F Screw Size Sensor Type Temperature Range Temperature Range
(m)
C-MFNC6 1 5 M6×1.0 K-Thermocouple 0~150°C 150°C
Ordering Part Number - Total Length F (m)
Example C-MFNC6 - 1
QPrecautions
E To connect long thermocouple wires, be sure to use the compensating wire.
E Please strictly observe the heat resistance temperature of each part in product page. Please note that even the upper limit of the temperature Heaters Cartridge
measurement is very high, if the heat resistance temperature is exceeded, it may occur wire breakage or disconnection problems.
E Do not apply large external force or vibration.
E Please pay attention to the heat resistance temperature of the sleeve part and the silicon tube part.
E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature P.24-006
exceeds the heat resistance temperature, there is high possibility to cause wire breakage.
QUsage Method Sensors
Thermocouples should not be installed too close to the door or the heater. It is sufficient to make the front end of the thermocouple Temperature
come into contact with the object to be measured. The gap between the sheath and protection sheath and the mounting hole if not
filled with insulation may cause overheating or cold air to enter the heating chamber. Therefore, this gap must be filled with insulating
material such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The P.24-014
sleeve should not be installed too close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should
be avoided as much as possible from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be
installed close to each other to avoid errors caused by signal interference. Do not install the thermocouple with the low-flow measuring
medium. When measuring the gas temperature inside the tube, the thermocouple needs to be installed in the opposite direction of Controllers Temperature
circulation and in full contact with the gas.
QRound Terminal K-Thermocouple, Heat Resistant Cable P.24-022
F
60
Terminal Plates
Screw 48 Lead Wire Red (+) Heat Insulating
Round Type Stainless steel Heat P.24-025
Crimp Terminal nickel plated spring Shrink Tube 24
M4 Y-Shaped Crimp Terminal Blue (-)
Part Number Terminal Total Length F Temperature Wire Operating
Type No. Screw Size (m) Sensor Type Range Temperature Range
C-MSNDS 4 5 M4 2 K-Thermocouple 0~300°C 200°C Heat Insulating Plates Heaters / Temperature Sensors /
M5
Ordering Part Number (Type · No.)
Example C-MSNDS4
QPrecautions
E To connect long thermocouple wires, be sure to use the compensating wire.
E Please strictly observe the heat resistance temperature of each part in product page. Please note that even the upper limit of the
temperature measurement is very high, if the heat resistance temperature is exceeded, it may occur wire breakage or disconnection.
E Do not apply large external force or vibration.
E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
exceeds the heat resistance temperature, there is high possibility to cause wire breakage.
QUsage Method
Thermocouples should not be installed too close to the door and the heater. It is sufficient to use screws to fix the round terminal on
the surface of the object to be measured. The gap between the sheath and protection sheath and the mounting hole if not filled with
insulation may cause overheating or cold air to enter the heating chamber. Therefore, this gap must be filled with insulating material
such as insulating earth to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The sleeve
should not be installed too close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be
avoided as much as possible from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be
installed close to each other to avoid errors caused by signal interference. Do not install the thermocouple with the low-flow measuring
medium. When measuring the gas temperature inside the tube, the thermocouple needs to be installed in the opposite direction of
circulation and in full contact with the gas.
24-017 Temperature Sensors 24-018

