Page 1647 - MiSUMi 2025
P. 1647

【Materials】Standard Material Sizes   ························································ B-024~B-025


                 ●Material Data

                      【Material Data】GB and International Standard Material Comparison Table  ············· B-026~B-027


                      【Material Data】 Steel Brand Comparative Table / Hardness of Materials and Corresponding Tools   ·· B-028


                 ●Product Parameter and Calculation

                      【Technical Data】Selection of Ball Screws    ·························································· B-029


                      【Technical Data】Selection of Conveyor Timing Belts   ·············································· B-036


                      【Technical Data】Timing Belt Replacement Signs  ··················································· B-037


                      【Technical Data】Timing Pulleys  ······································································ B-038

                      【Technical Data】Designing of Chain Drive Mechanism   ············································ B-039


                      【Technical Data】Selection of Flat Belts   ····························································· B-048


                      【Technical Calculation】 Calculation method and the concept of basic rating life of the Ball Bearing   ··· B-049

                      【Technical Calculation】Dimension of Normal Parallel Key Type   ·································· B-050






























                                                                                                        B-002
   1642   1643   1644   1645   1646   1647   1648   1649   1650   1651   1652