Page 1652 - MiSUMi 2025
P. 1652

[Technical Data]
                    Roughness Ranges by Various Processes






                   Arithmetic Average Roughness  0.025  0.05  0.1  0.2  0.4  0.8  1.6  3.2  6.3  12.5  25  50  100
                          Ra
                                                                               25
                          Maximum Height  0.1  -S  0.4  -S  1.6  -S  6.3  12.5  -S  -S   100  200   400
                                                      0.8
                                            0.2
                                                                3.2
                                                                                     50
                   Traditional   Roughness   Notations  Reference Value of   0.25  0.8  2.5  8   25
                                                 -S
                                                           -S
                             Rmax.
                                      -S
                                                                                                    -S
                                                                          -S
                                                                                         -S
                                                                     -S
                                                                                              -S
                          Standard Length
                             (mm)
                           Finish Symbol      △  △  △  △        △  △  △       △  △      △        -
                            Forging                                         Precise
                            Casting                                         Precise
                           Die Casting
                           Hot Rolling
                           Cold Rolling
                            Drawing
                            Extruding
                            Tumbling
                           Sand Blasting
                            Rolling
                           Face Milling                          Precise
                            Planing
                          Carving / Slotting
                             Milling                             Precise
                          Precision Boring
                             Filing                              Precise
                     Processes  Round Turning        Precise     Fine     Medium           Coarse
                                                                 Precise
                             Boring
                            Drilling
                            Reaming                         Precise
                            Broaching                       Precise
                            Shaping
                            Polishing          Precise  Fine    Medium        Coarse
                            Honing                Precise
                           Stone Lapping  Precise
                           Buff Finishing         Precise
                           Fine Sanding           Precise
                            Lapping     Precise
                           Hydro Honing           Precise
                            Burnishing
                          Roller Finishing
                           Sinker EDM
                          Wire Cut, EDM
                         Chemical Polishing                    Precise
                          Electropolishing   Precise


          B-007
   1647   1648   1649   1650   1651   1652   1653   1654   1655   1656   1657