Page 1657 - MiSUMi 2025
P. 1657

[Technical Data]
                    Drawing Indications of Surface Texture
                                                                           Excerpts from JIS B 0031 (1994)




                 1. Positions of Auxiliary Symbols for Surface Symbol
                       A surface roughness value, cut-off value or reference length, machining method, grain direction, surface
                       undulation, etc. are indicated around the surface symbol as shown in Fig. 1 below.
                    Fig. 1 Positions of Auxiliary Symbols
                                                    a  : Ra Value
                                                    b  : Machining Method
                                             b
                                             f      c  : Cut-Off Value, Evaluation Length
                       a  c                  c'
                     e  d    g        e  d   g      c'  : Reference Length, Evaluation Length
                                                    d  : Grain Direction
                                                    f  : Parameter other than Ra (tp: Parameter / Cut-Off Level)
                                                    g  : Surface Undulation (JIS B 0610)
                                                    Reference  These symbols except a and f are provided when they are needed.
                    Reference  Under ISO 1302, a finish range should be indicated as e in Fig. 1.
                                                                          Q  Examples of Graphical
                  Code        Meaning                  Illustration
                                                                            Representation of Surface
                                                                            Texture
                       The trace left by a cutting tool is
                       parallel to the projection plane in                Surface Symbol
                       the drawing.
                         Ex.  Shaped Surface
                                                               Trace Left by
                                                              a Cutting Tool
                                                                          Removal of Material by Machining is required
                       The trace left by a cutting tool is
                       perpendicular to the projection
                       plane in the drawing.
                         Ex.    Shaped Surface (Side
                            View) Circular Cut,                Trace Left by
                            Cylindrical Cut                   a Cutting Tool  Removal of Material is Prohibited


                       The pattern left by a cutting tool
                       diagonally crosses the projection
                       plane in the drawing.
                         Ex.  Honed Surface                               Upper Limit of Ra
                                                               Trace Left by    (a) 25  25  (b) 6.3  6.3  (c) 25  25
                                                                                             6.3
                                                                                                     25
                                                                                    25
                                                              a Cutting Tool    25  25   6.3  6.3  25  25
                                                                                25  25  6.3  6.3  25  25
                                                                                    25
                                                                                                     25
                                                                                 25
                                                                                             6.3
                                                                                                  25
                                                                                         6.3
                       The pattern left by a cutting tool                       25  25   6.3  6.3  25  25
                       crosses in various directions or                         25  25  6.3  6.3  25  25
                       has no grain direction.                                      25       6.3     25
                         Ex.  Lapped Surface,
                            Superfinished Surface                         Grain Direction
                            and Surface Finished
                            with a Front Mill or End
                            Mill
                       The pattern left by a cutting tool
                       is virtually concentric around                     Upper and Lower Limits of Ra
                       the center of the plane in the
                       drawing.                                                   (a)         (b)
                                                                                     6.3
                         Ex.  Faced Surface                                       6.3  6.3
                                                                                  6.3  1.6
                                                                                     1.6
                                                                                  1.6
                                                                                     6.3
                                                                                  1.6
                                                                                 6.3  1.6        6.3
                                                                                     6.3
                                                                                              6.3
                                                                                 1.6  1.6    6.3  6.3
                                                                                                 1.6
                                                                                              1.6
                                                                                                 1.6
                                                                                             1.6
                                                                                             6.3  6.3
                                                                                                 1.6
                                                                                                 6.3
                       The pattern left by a cutting                                         1.6  1.6
                       tool is virtually radial around                    Machining Method
                       the center of the plane in the                             (a)         (b)
                       drawing.                                                      Milled Milled  M  M M
                                                                                        Milled
                                                                                     3.2 Milled
                                                                                                  3.2 M
                                                                                     3.2
                                                                                  3.2  Milled  3.2  M 3.2
                                                                                  3.2  Milled  3.2  M  3.2 M
                                                                                     3.2 Milled
                                                                                 3.2  3.2     3.2  3.2  B-012
   1652   1653   1654   1655   1656   1657   1658   1659   1660   1661   1662