Page 1660 - MiSUMi 2025
P. 1660

[Technical Data]
                    Metric Coarse Screw Threads                         Excerpts from JIS B 0205 (2001)







                       H  8
                    H  2                 Female Thread
                        1
                        H
                   H
                                   30°    30°
                    H  2             60°               d or D  H  =0.866025P  D  =d
                       H  4        Male Thread       d2 or D2  H1  =0.541266P  D2  =d2
                                                  d1 or D1    d2  =d-0.649519P
                                     P                                       D1  =d1
                                 90° Axial Line of Thread
                                                              d1  =d-1.082532P
                                                                                                 Unit: mm
                          Nominal of Thread(1)*      Pitch   Engagement           Female Thread
                                                                                                 Unit:mm
                                                               Height   Major Dia. D  Effective Dia. D2  Minor Dia. D1
                                                                                   Male Thread
                   Column 1   Column 2   Column 3     P          H1
                                                                        Major Dia. d  Effective Dia. d2  Minor Dia. d1
                    M1                               0.25      0.135       1.000     0.838      0.729
                               M1.1                  0.25      0.135       1.100     0.938      0.829
                    M1.2                             0.25      0.135       1.200     1.038      0.929
                               M1.4                  0.3       0.162       1.400     1.205      1.075
                    M1.6                             0.35      0.189       1.600     1.373      1.221
                               M1.8                  0.35      0.189       1.800     1.573      1.421
                    M2                               0.4       0.217       2.000     1.740      1.567
                               M2.2                  0.45      0.244       2.200     1.908      1.713
                    M2.5                             0.45      0.244       2.500     2.208      2.013
                    M3                               0.5       0.271       3.000     2.675      2.459
                               M3.5                  0.6       0.325       3.500     3.110      2.850
                    M4                               0.7       0.379       4.000     3.545      3.242
                               M4.5                  0.75      0.406       4.500     4.013      3.688
                    M5                               0.8       0.433       5.000     4.480      4.134
                    M6                               1         0.541       6.000     5.350      4.917
                                          M7         1         0.541       7.000     6.350      5.917
                    M8                               1.25      0.677       8.000     7.188      6.647
                                          M9         1.25      0.677       9.000     8.188      7.647
                    M10                              1.5       0.812      10.000     9.026      8.376
                                          M11        1.5       0.812      11.000    10.026      9.376
                    M12                              1.75      0.947      12.000    10.863     10.106
                               M14                   2         1.083      14.000    12.701     11.835
                    M16                              2         1.083      16.000    14.701     13.835
                               M18                   2.5       1.353      18.000    16.376     15.294
                    M20                              2.5       1.353      20.000    18.376     17.294
                               M22                   2.5       1.353      22.000    20.376     19.294
                    M24                              3         1.624      24.000    22.051     20.752
                               M27                   3         1.624      27.000    25.051     23.752
                    M30                              3.5       1.894      30.000    27.727     26.211
                               M33                   3.5       1.894      33.000    30.727     29.211
                    M36                              4         2.165      36.000    33.402     31.670
                               M39                   4         2.165      39.000    36.402     34.670
                    M42                              4.5       2.436      42.000    39.077     37.129
                               M45                   4.5       2.436      45.000    42.077     40.129
                    M48                              5         2.706      48.000    44.752     42.587
                               M52                   5         2.706      52.000    48.752     46.587
                    M56                              5.5       2.977      56.000    52.428     50.046
                               M60                   5.5       2.977      60.000    56.428     54.046
                    M64                              6         3.248      64.000    60.103     57.505
                               M68                   6         3.248      68.000    64.103     61.505
                 *Priority should be given to Column 1. If required, select items in Column 2 and 3, in that order.



          B-015
   1655   1656   1657   1658   1659   1660   1661   1662   1663   1664   1665