Page 1664 - MiSUMi 2025
P. 1664

[Materials]
                    Varieties and Applications 2





                 4. Copper Alloy Materials
                     Type     Material    Applications        Comment        JIS   Square  Hexagonal  Round  Steel
                                                                                                   Plate
                              Symbol
                                                                                              Bar
                                                                                    Bar
                                                                                         Bar
                 Brass Plate  C2801P  For Regular Sheet Metal Machining  Used in high strength and   JIS H 3100  k
                                     Name Plates and Instrument Panels ductile sliding parts. Brass
                 Free-Cutting Brass  C3604BD  General turming bolts screws, nuts,   Good Machinability  JIS H 3250  k  k  k
                 (Extruded Bar)      etc.
                 5. Cast and Forged Products, Copper Alloy Castings
                       Type       Material JIS Symbol Material GB Symbol  Applications  Comment  JIS  GB
                 Gray Cast Iron, Class3  FC200  HT200                         −                  GB/T 9439-
                 Gray Cast Iron, Class4  FC250  HT250    Cast Machine         −          JIS G 5501  2010
                                                            Parts
                 Spheroidal Graphite Cast Iron, Class4 FCD600  -              −          JIS G 5502  -
                 Bronze Casting, Class 6  BC6  ZCuSn5Pb5Zn5  Bearings, sleeves, bushings  High pressure resistance and abrasion  JIS H 5111  GB/T 1176-
                                                                                                  2013
                                                        and general machine parts. resistance,and good machinability.
                 6. Steel Pipe Materials
                        Type          Material Symbol    Applications        Comment             JIS
                 Carbon Steel Pipe  White Pipe (Zinc Galvanizing)  Piping Parts  At ambient temperature (Gas pipe).
                                  SGP
                                                                    A is metric specification. B is inch
                 for Ordinary Piping  Black Pipe (No Plating)       specification.            JIS G 3452
                 Carbon Steel Pipe for  STPG370                     Operation temperature 350˚C.
                 Machine Pressure   (STPG38)          Piping Parts  A is metric specification. B is inch   JIS G 3454
                 Service                                            specification.
                 Carbon Steel Pipe for                General Machine
                 Machine Structural Use  STKM         Parts Hollow Shafts  Available for class 11 to class 20.  JIS G 3445
                 Seamless Brass Pipe                                Easy Flaring, Bending,
                 (Regular class)  C2700T                    −       Wringing and Plating      JIS H 3300

                 7. Spring Materials
                         Type       Material Symbol      Applications       Allowable Operating Temperature℃  JIS

                                               wire.
                 Piano Wire         SWP-A      High strength, homogenous cold-drawn   110      JIS G 3522
                                    SWP-B
                                               For high quality springs and forming.
                                    SWB        Applicable to universal stress.      110
                                               For low priced springs and forming.
                 Hard Steel Wire                                                               JIS G 3521
                                    SWC        For high quality springs and forming.  110
                 Carbon Steel for Spring Oil
                 Tempered Wire      SWO-A      Hardening and tempered.              120        JIS G 3560
                 Oil Tempered Steel Wire  SWO-B  For general-purpose springs.
                 Carbon Steel for Valve-       Hardening and tempered.
                 Spring Oil Tempered Wire.  SWO-V  With a fine surface and uniform tensile  120  JIS G 3561
                 Oil Tempered Steel Wire       strength
                 Cr-V Steel for Valve-Spring  SWOCV-V  Hardening and tempered.      220        JIS G 3565
                 Oil Tempered Steel Wire       Loads and slightly high Temperatures.
                 Ci-Cr Steel for Valve-Spring  SWOSC-V  Hardening and tempered.     245        JIS G 3566
                 Oil Tempered Steel Wire       Loads and slightly high Temperatures.
                                    SUS302  (-WPA) For general corrosion and heat resistance  290
                                         (-WPB) Available for magnetic spring.
                 For Springs        SUS316  (-WPA)  Heat Resistance is good. Higher   290      JIS G 4314
                                               corrosion resistance than SUS302.
                                         (-WPB)
                 Stainless Steel Wire          Available for magnetic spring.
                                    SUS631     Precipitation hardening after spring processing.
                                      J1-WPC   High strength and general corrosion resistance.  340
                                               Available for magnetic spring.




          B-019
   1659   1660   1661   1662   1663   1664   1665   1666   1667   1668   1669