Page 1667 - MiSUMi 2025
P. 1667

Ⅱ. Anti-Rust Method
                 Metal corrosion is caused by various internal and external factors. Some common factors and corresponding countermeasures are listed
                 below.

                         Factors affecting the corrosion of metal  Countermeasures to slow down rusting

                                                         Adopt materials with stronger anti-rust ability. For anti-rust ability
                  1  Chemical composition and structure of metal itself
                                                         comparison of materials, refer to Table 1 on P.B-021.
                                                         Adopt surface treatments with stronger anti-rust ability. For anti-rust
                  2  Surface treatment method of metal
                                                         ability comparison of surface treatments, refer to Table 2 on P.B-021.
                  3  Metal surface finish                Select products with high processing accuracy

                                                         Avoid contact with media that tend to cause rusting of the material rust, such as hand sweat.
                  4  Media composition in contact with metal surface
                                                         Regularly spray anti-rust oil. Refer to Table 3 on this page for the effect of spraying anti-rust oil.
                     The higher the ambient temperature and humidity, the
                  5                                      Maintain a low humidity and temperature environment.
                     more easily the metal corrodes.

                 Test Method:   Conduct the composite corrosion test according to GB/T 20854—2007 cyclic test method
                 Test Conditions:  ➀ Salt Water Spray Test (5%NaCl.35℃)  2hr }
                             ➁ Dry (60℃ )               4hr    8hr is one cycle
                             ➂ Wet (95%RH. 35℃±2℃ )     2hr

                 Comparison of Corrosion of SUJ2 Material (Without Surface Treatment) under Different Maintenance
                 Conditions (Reference)                                                            Table 3
                                                       Whether anti-rust oil is sprayed
                 Placement Time
                                            Provided                            Not Provided


                   Before Test






                     8hr






                     24hr











                                                                                                        B-022
   1662   1663   1664   1665   1666   1667   1668   1669   1670   1671   1672