Page 1666 - MiSUMi 2025
P. 1666

[Materials]
                    Corrosion Resistance of Metal Materials and Their Surface Treatment / Anti-rust Method





                 Ⅰ. Corrosion Resistance of Metal Materials and Their Surface Treatment
                 Test Method:   Conduct the composite corrosion test according to GB/T 20854—2007 cyclic test method
                 Test Conditions:  ➀ Salt Water Spray Test (5%NaCl.35℃)  2hr }
                             ➁ Dry (60℃ )               4hr    8hr is one cycle
                             ➂ Wet (95%RH. 35℃±2℃ )     2hr

                 1. Comparison of Different Metal Materials (No Surface Treatment)                 Table 1
                    Material     S45C        SUJ2       SUS440C      SUS304       SUS316     *G-STAR



                   Before Test






                     48hr






                     168hr


                 *G-Star is martensitic stainless steel (pre-hardened die steel) made by Daido Steel Co., Ltd.

                 2. Comparison of Different Surface Treatments with the Same Material (SUJ2)       Table 2
                  Surface Treatment  Not Provided           Black Oxide Film        Hard Chrome Plated



                   Before Test






                     48hr





                     168hr












          B-021
   1661   1662   1663   1664   1665   1666   1667   1668   1669   1670   1671