Page 1668 - MiSUMi 2025
P. 1668

[Materials]
                    Hardening and Hardness Test Methods





                 Q Heat Treatment for Steel Materials
                    Name   Vickers Hardness Hardening Depth  Strain  Applicable Materials  Material Symbol  Reference
                                        (mm)
                               (HV)
                                                                  JIS
                                                                          GB
                                                               SKS3     9CrWMn  · Operation of heating copper to an appropriate
                                                Varies   High Carbon   SKS21  -  temperature over transformation point and
                                                                        GCr15
                                                               SUJ2
                  Through             Full Depth  according  Steel               quickly cooling it in an appropriate medium in
                  hardening  750 or Less                       SKH51    -        order to increase hardness or improve strength.
                                              to materials C>0.45%  SKS93  -
                                                               SK4      T11     · Not applicable to long or precision
                                                               S45C     45 Steel  parts, such as spindles, etc.
                                                                                ·Applicable to partial hardening
                                      Standard         Low Carbon
                  Carburization 750 or Less  0.5  Moderate  Steel  SCM415  15CrMo  ·Hardening depth should be
                                                               SNCM220
                                      Up to 2          C<0.3%           -       specified on drawings.
                                                                                ·Applicable to precision parts.
                                                       Medium                   · A surface hardening method that uses high frequency
                                                       Carbon                    induction current to quickly heat and cool the steel surface.
                  Induction   500 or Less  1~2   High  Steel   S45C     45 Steel  ·Applicable to partial hardening
                  Hardening
                                                       C                        ·Expensive in small-volume lots.
                                                       0.3~0.5%                 ·High fatigue resistance.
                                                                                · A surface hardening method that forms hardening
                                                       Nitriding                 layer of hard nitride compounds on the steel surface
                  Nitriding  900~1000  0.1~0.2   Low           SACM645  38CrMoAl  ·Obtains highest degree of hardness among all hardening techniques.
                                                       Steel
                                                                                ·Fit for mass production.
                                                                                ·Applicable to spindles for sliding bearing.
                  TUFFTRID  is                                                  · Tufftride is one of the nitriding methods called
                        ®
                  the trademark   Carbon Steel                 S45C     45 Steel  soft-nitriding (salt bath process).
                  of Durferrit   500                   Steel   SCM415   15CrMo  · High fatigue resistance and abrasion resistance
                  GmbH‚Germany  Stainless Steel   0.01~0.02  Low  Material  SK3  -  · Same corrosion resistance as zinc plating.
                                                                        Stainless
                                                               Stainless
                                                                                · Not applicable to precision parts because of
                  (salt bath   1000                            Steel    Steel    incapability of polishing after heat treatment.
                  process)                                                      ·Applicable to oil free bearings.
                                                                                ·Low temperature annealing.
                  Bluing       -         -       -     Wire Rod  SWP-B  -       ·Removes internal stress during forming
                                                                                to enhance elasticity.
                 Q Hardness Test Methods and Applicable Parts
                 Testing Method   Principle    Applicable Heat-Treated Parts  Features   Reference
                            · A (steel or super hard alloy) ball   ·Annealing  · Applicable to uneven materials
                 1. Brinell   indenter is used to indent the test   ·Normalized parts  and forged products because    GB/T 231.1-2018 JIS  Z2243
                                                                indent is large.
                            surface. Hardness is given as a
                                               ·Anchored materials
                   Hardness  quotient divided by the surface area of   · Not applicable to small or thin
                            the dent, computed from the diameter.  specimens.
                            · This standard or test load   · Hardening tempered   · Hardness value obtained
                            is applied via a diamond or   parts  quickly.
                            ball indenter.     ·Carburized surfaces  · Applicable to intermediate
                 2. Rockwell     Hardness is read on a   ·Nitrided parts  testing of actual products.
                   Hardness  tester.           · Thin sheets such as   · Caution is required as there   GB/T 230.1-2018 JIS  Z2245
                                               copper,brass, bronze,   are 30 types.
                                               etc.
                            · The specimen is set on a   · Hardening tempered   · Extremely easy to operate and
                            table.             parts            data can be obtained quickly.
                 3. Shore     A hammer is dropped from   ·Nitrided parts  ·Applicable to large parts.
                                               · Large carburized parts,  · Indent is kept shallow, therefore  GB/T 4341.1-2014 JIS  Z2246
                   Hardness  a uniform height. Hardness
                            is based on how height the   etc.   is applicable to actual products.
                            hammer  bounces.                   · Portable, as being compact and
                                                                light weight.
                            · Uses a diamond 136˚square   · This hardening layers   · Applicable to small and thin
                            pyramid indenter. Hardness value  by induction hardening,   specimens.
                 4. Vickers   is obtained from the surface area  carburizing, nitriding,   · Applicable to all materials
                   Hardness  of the dent, computed from the   electrolytic plating,   because of diamond   GB/T 4340.1-2009 JIS  Z2244
                            experimental load and the length   ceramic coating, etc.  indenter.
                            of the diagonal lines of the dent.  · Hardening layer depth in
                            (Automatically calculated)  carburized and nitrided parts.
          B-023
   1663   1664   1665   1666   1667   1668   1669   1670   1671   1672   1673