Page 1672 - MiSUMi 2025
P. 1672

[Material Data]
                    GB and International Standard Material Comparison Table 2




                 ■ Stainless Steel and Heat Resistant Steel Types
                         Relevant Steel Types of Domestic and Foreign Specifications  Relevant Steel Types of Domestic and Foreign Specifications
                      ISO TR JIS Spec No., Name   USA  UK Germany France  Russia  European EN  ISO TR JIS Spec No., Name   USA  UK  Germany  France  Russia  European EN
                  GB  15510 Name “Stainless  JIS              GB  15510 Name “Stainless  JIS
                      L·No.  Steel” Omitted  UNS AISI  BS  DIN  NF  ГOCT  Shape  Number  L·No.  Steel” Omitted  UNS AISI BS  DIN  NF  ГOCT  Shape  Number
                 1Cr17Mn6Ni5N  12  JIS G 4303~ SUS201  S20100 201  Z12CMN17-07Az  X12CrMnNiN17-7-5 1.4372  0Cr13Al  40  SUS405  S40500 405 405S17 X6CrAl13  Z8CA12  X6CrAl13  1.4002
                 1Cr18Mn8Ni5N  Steel Bar  4305 SUS202  S20200 202 284S16  12X17Г9AH4 X12CrMnNiN18-9-5 1.4373  00Cr12  SUS410L                Z3C14
                 1Cr17Ni7  5  Hot Rolled Steel  SUS301  S30100 301 301S21 X12CrNi17 7 Z11CN17-08 07X16H6 X5CrNi17-7 1.4319  1Cr17  41  SUS429  S42900 429  X6Cr17  Z8C17  12X17  X6Cr17  1.4016
                                                              -
                                                                            S43000 430 430S17
                                                                        SUS430
                   -  4  Plate and Strip  SUS301L  X2CrNiN18-7  X2CrNiN18-7 1.4318  Y1Cr17  42  SUS430F  S43020 430F  X7CrMoS18  Z8CF17  X6CrMoS17 1.4105
                        Cold Rolled
                   -    Steel Plate and   SUS301J1  X12CrNi17 7  -  44  SUS430LX S43035  X6CrTi17  Z4CT17  X3CrTi17  1.4510
                 1Cr18Ni9  Strip   SUS302  S30200 302 302S25  Z12CN18-09 12X18H9  -  X6CrNb17   X2CrTi17  1.4520
                   -    JIS G 4308~ SUS302B  S30215 302B      -         SUS430J1L      Z4CNb17  X3CrNb17 1.4511
                           4309 SUS303
                 Y1Cr18Ni9  13  Wire Material   S30300 303 303S21 X10CrNiS18 9 Z8CNF18-09  X8CrNiS18-9 1.4305  1Cr17Mo  43  SUS434  S43400 434 434S17 X6CrMo17 1 Z8CD17-01  X6CrMo17-1 1.4113
                 Y1Cr18Ni9Se  Steel Wire  SUS303Se S30323 303Se 303S41  12X18H10E  -  SUS436L  S43600 436  X1CrMoTi16-1 1.4513
                                                                        SUS436J1L
                   -    JIS G 4313~ SUS303Cu                  -   46    SUS444  S44400 444  Z3CDT18-02  X2CrMoTi18-2 1.4521
                 0Cr18Ni9  6  4315 SUS304  S30400 304 304S31 X5CrNi18 10 Z7CN18-09 08X18H10 X4CrNi18-10 1.4301  -  SUS445J1
                        Spring Steel  SUS304L
                 00Cr19Ni10  1  Spring Steel   S30403 304L 304S11 X2CrNi19 11 Z3CN19-11 03X18H11 X2CrNi19-11 1.4307  - -  SUS445J2
                      2  Wire                            1.4307  00Cr30Mo2  SUS447J1 S44700
                 0Cr19Ni9N  10  Steel Wire for  SUS304N1 S30451 304N  Z6CN19-09Az  X2CrNi18-9 1.4306  00Cr27Mo  SUSXM27 S44627  Z1CD26-01
                                                                        SUS403
                                                                            S40300 403
                        Cold Forging
                                                              1Cr12
                 0Cr19Ni10NbN  JIS G 4317~ SUS304N2 S30452    1Cr13  48  SUS410  S41000 410 410S21 X10Cr13  Z13C13  X12Cr13  1.4006
                 0Cr18Ni10N  3  4320 SUS304LN S30453 304LN  X2CrNiN18 10 Z3CN18-10Az  X2CrNiN18-10 1.4311  0Cr13  39  SUS410S  S41008 410S 403S17  X6Cr13  Z8C12  08X13  X6Cr13  1.4000
                   -    Hot Rolled   SUS304J1                 -         SUS410F2
                        Equilateral
                   -    Angle Steel   SUS304J2               1Cr13Mo    SUS410J1 S41025
                                                                        SUS416
                   -    Cold Rolled   SUS304J3 S30431 S30431  1Y1Cr13  49   S41600 416 416S21  Z11CF13  X12CrS13 1.4005
                 1Cr18Ni12  8  Steel Bar   SUS305  S30500 305 305S19 X5CrNi18 12 Z8CN18-12 06X18H11 X4CrNi18-12 1.4303  2Cr13  50  SUS420J1 S42000 420 420S29 X20Cr13  Z20C13  20X13  X20Cr13  1.4021
                                                                                                X30Cr13
                                                                                                    1.4028
                        Forged Steel
                                                                                            30X13
                                                              3Cr13
                                                                        SUS420J2 S42000 420 420S37 X30Cr13
                                                                  51
                                                                                        Z33C13
                   -    Billet   SUS305J1                    Y3Cr13     SUS420F  S42020 420F  Z30CF13  X29CrS13 1.4029
                 0Cr23Ni13 X6CrNi23-14  Cold Rolled   SUS309S  S30908 309S  Z10CN24-13  -  SUS420F2
                 0Cr25Ni20 X6CrNi25-21  Equilateral   SUS310S  S31008 310S 310S31  Z8CN25-20 10X23H18 X6CrNi25-20  -  SUS429J1
                        Angle Steel
                   -        SUS315J1                         1Cr17Ni2  57  SUS431  S43100 431 431S29 X20CrNi17 2 Z15CN16-02 20X17H2 X19CrNi17 2 1.4057
                                                                            S44002 440A
                                                                        SUS440A
                                                                                                X70CrMo15 1.4109
                                                              7Cr17
                                                                                        Z70C15
                   -        SUS315J2                          8Cr17     SUS440B  S44003 440B
                 0Cr17Ni12Mo2  26  SUS316  S31600 316 316S31 X5CrNiMo17 12 2 Z7CND17-12-02  X4CrNiMo17-12-2 1.4401  9Cr18  SUS440C  S44004 440C  Z100CD17  95X18  X105CrMo17 1.4125
                   -  27    SUS316F    X5CrNiMo17 13 3 Z6CND18-12-03  X4CrNiMo17-13-3 1.4436  Y11Cr17  SUS440F  S44020 S44020
                 00Cr17Ni14Mo2  19  SUS316L  S31603 316L 316S11 X2CrNiMo17 13 2 Z3CND17-12-02  X2CrNiMo17-12-2 1.4404  0Cr17Ni4Cu4Nb  58  SUS630  S17400 S17400  Z6CNU17-04  X5CrNiCuNb16-4 1.4542
                   -  20               X2CrNiMo17 14 3 Z3CND17-13-03 03X17H14M3 X2CrNiMo17-13-3 1.4432  0Cr17Ni7Al  59  SUS631  S17700 S17700  X7CrNiAl17 7 Z9CNA17-07 09X17H7 I0 X7CrNiAl17-7 1.4568
                                                                        SUS632J1
                   -                                X2CrNiMo18-14-3 1.4435  -
                 0Cr17Ni12Mo2N  SUS316N  S31651 316N         4Cr14Ni14W2Mo  JIS G   SUH31  331S42  Z35CNWS14-14 45X14H14B2M
                                                                        SUH35
                                                                                       Z52CMN21-09Az
                                                             5Cr21Mn9Ni4N X53CrMnNi21 4
                                                                                 349S52
                 00Cr17Ni13Mo2N  22  SUS316LN S31653 316LN  X2CrNiMoN17 12 2 Z3CND17-11Az  X2CrNiMoN17-11-2 1.4406  -  ( 2 )  4311~ 4315
                   -  23               X2CrNiMoN17 13 3 Z3CND17-12Az  X2CrNiMoN17-13-3 1.4429  -  Heat   SUH36  S63008  349S54 X53CrMnNi21 9 Z55CMN21-09Az 55X20Г9AH4
                   -  28    SUS316Ti  S31635  X6CrNiMoTi17 12 2 Z6CNDT17-12 08X17H13M2T X6CrNiMoTi17-12-2 1.4571  2Cr21Ni12N  Resistant  SUH37  S63017  381S34
                 0Cr18Ni12Mo2Cu2  SUS316J1                    -     Steel Bar  SUH38
                                                                    Heat
                 00Cr18Ni14Mo2Cu2  SUS316J1L                 2Cr23Ni13  Resistant  SUH309  S30900 309 309S24  Z15CN24-13
                 0Cr19Ni13Mo3  SUS317  S31700 317 317S16     2Cr25Ni20  Steel   SUH310  S31000 310 310S24 CrNi2520 Z15CN25-20 20X25H20C2
                                                                        SUH330
                                                                                       Z12NCS35-16
                                                                    Plate
                                                                            N08330 N08330
                                                             1Cr16Ni35
                 00Cr19Ni13Mo3  21  SUS317L  S31703 317L 317S12 X2CrNiMo18 16 4 Z3CND19-15-04  X2CrNiMo18-15-4 1.4438  0Cr15Ni25Ti2MoAlVB  SUH660  S66286  Z6NCTV25-20
                   -  24    SUS317LN S31753  Z3CND19-14Az  X2CrNiMoN18-12-4 1.4434  -  SUH661  R30155
                 0Cr18Ni16Mo5  SUS317J1             X2CrNiMoN17-13-5 1.4439  -  SUH21  CrAl1205
                   -        SUS317J2                          -   37    SUH409  S40900 409 409S19 X6CrTi12  Z6CT12  X2CrTi12  1.4512
                                                                                        Z3CT12
                                                                        SUH409L
                                                                  36
                                                              -
                   -        SUS317J3L                        2Cr25N  X15CrN26( 2 )  SUH446  S44600 446  Z12C25  15X28
                   -        SUS836L  N08367                  4Cr9Si2  X45CrSi9-3( 2 )  SUH1  S65007  401S45 X45CrSi9 3 Z45CS9
                   -  31    SUS890L  N08904 N08904 904S14  Z2NCDU25-20  X1CrNiMoCuN25-25-5 1.4539  4Cr10Si2Mo  SUH3  Z40CSD10 40X10C2M
                 0Cr18Ni10Ti  15  SUS321  S32100 321 321S31 X6CrNiTi18 10 Z6CNT18-10 08X18H10T X6CrNiTi18 10 1.4541  8Cr20Si2Ni  SUH4  443S65  Z80CSN20-02
                 0Cr18Ni11Nb  17  SUS347  S34700 347 347S31 X6CrNiNb18 10 Z6CNNb18-10 08X18H12Б X6CrNiNb18 10 1.4550  -  X50CrSi18-2( 2 )  SUH11  40X9C2
                   -  9     SUS384  S38400 384  Z6CN18-16    2Cr12MoVNbN  SUH600           20X12BHMБFr
                 0Cr18Ni9Cu3 D26( 1 )  SUSXM7  S30430 304Cu 394S17  Z2CNU18-10  X3CrNiCu18-9-4 1.4587  2Cr12NiMoWV  SUH616  S42200
                 0Cr18Ni13Si4  SUSXM15J1 S38100  Z15CNS20-12  X1CrNiSi18-15-4 1.4381  Note  1. ISO:ISO TR 15510:1997. EN Symbols. ( 1 ) ISO 4954, ( 2 ) ISO 683, 15.
                 0Cr26Ni5Mo2  SUS329J1 S32900 329              2. US:UNS registration numbers and the AISI Steel Manual
                   -  33    SUS329J3L S39240 S31803  Z3CNDU22-05Az 08X21H6M2T X2CrNiMoN22-5-3 1.4462     3. European Standard:EN 10088-1:1995.
                   -  34    SUS329J4L S39275 S31260  Z3CNDU25-07Az  X2CrNiMoCuN25-6-3 1.4507       4. European countries:BS, DIN, NF, etc. These national standards are to be abolished in favor of EN.
                                                               5. ГOCT: 5632
                 ■ Tool Steel Types
                        Relevant Steel Types of Domestic and Foreign Specifications  Relevant Steel Types of Domestic and Foreign Specifications
                                                                                 AISI
                                                                        JIS Spec
                             JIS Spec
                                               DIN
                                      AISI
                                                                                           DIN
                   GB   ISO  Number, Name  JIS  ASTM  BS  VDEh  NF  ГOCT  GB  ISO  Number, Name  JIS  ASTM  BS  VDEh  NF  ГOCT
                   T13  TC140  JIS G 4401  SK140(old SK1)  -  -  -  C140E3U  Y13  -  30CrMoV3 JIS G 4404  SKD7  H10  BH10  X32CrMoV3332CrMoV12-18  -
                   T12  TC120  Carbon   SK120(old SK2) W1-11  1/2  -  -  C120E3U  Y12  -  -  (Continued)  SKD8  H19  BH19  -  -  -
                   T11  TC105  Tool Steel SK105(old SK3)  W1-10  -  C105W1 C105E2U  Y11  -  -  SKT3  -  -  -  55CrNiMoV4  -
                   T10  TC 90   SK95 (old SK4)  W1-9  -  -  C90E2U  Y10  5CrNiMo  55NiCrMoV2  SKT4  -  BH224/5 55NiCrMoV6 55NiCrMoV7  5XHM
                   T  9  TC 90  SK85  W1-8    C 80W1  C90E2U  Y8Г
                        TC 80   (old SK5)  -       C80E2U  Y9  Special Steel Material
                   T  8  TC 80   SK75         C 80W1  C80E2U  Y8    Relevant Steel Types of Domestic and Foreign Specifications
                        TC 70   (old SK6)  -  -    C70E2U
                                                                        JIS Spec
                   T  7  -      SK65 (old SK7)  -  -  C 70W2  C70E2U  Y7  GB  ISO  Number, Name  JIS  AISI  BS  DIN  NF  ГOCT
                                                                                 SAE
                  W18Cr4V  HS18-0-1 JIS G 4403 SKH2  T 1  BT 1  -  HS18-0-1  P18  1075              75
                 W18Cr4VCo5 HS18-1-1-5 High   SKH3  T 4  BT 4  S18-1-2-5 HS18-1-1-5  -  85  -  JIS G 4801 SUP3  1078  -  -  -  85 80
                                                                       Spring
                 W18Cr4V2Co8 HS18-0-1-10 Speed   SKH4  T 5  BT5  -  HS18-0-2-9  -  55Si2Mn  59Si7  Steel  SUP6  60Si7  60C2
                                                                                  -
                 W12Cr4V5Co5 HS12-1-5-5 Tool Steel SKH10  T15  BT15  S12-1-4-5 HS12-1-5-5  -  55Si2Mn  59Si7  SUP7  9260  -  -  60Si7  60C2Γ
                                                                                           -
                 W6Mo5Cr4V2 HS 6-5-2  SKH51  M2  BM2  S 6-5-2 HS 6-5-2  -  55CrMnA  55Cr3  SUP9  5155  -  55Cr3  55Cr3
                 W6Mo5Cr4V3  -  SKH52  M3-1  -  -   -    -   60CrMnA        SUP9A  5160  -     60Cr3  -
                                                                                       -
                                                                                           -
                                                                                                    -
                                                                    -
                 CW6Mo5Cr4v3 HS 6-5-3  SKH53  M3-2  -  S 6-5-3 HS 6-5-3   -  50CrVA  51CrV4  SUP10  6150  735A51,735H51 50CrV4  51CrV4 XFA50XГFA
                   -     -      SKH54  M4  BM4  -  HS 6-5-4  -  60CrMnBA  60CrB3  SUP11A  51B60     50XГP
                                                                                           -
                                                                                                -
                                                                                       -
                 W6Mo5Cr4V2Co5 HS 6-5-2-5  SKH55  -  BM35  S 6-5-2-5 HS 6-5-2-5HC P6M5K5  -  55SiCr63  SUP12  9254  685A57,685H57 54SiCr6  54SiCr6  -
                   -     -      SKH56  M36  -   -   -    -   60CrMnMoA 60CrMo33  SUP13  4161  705A60,705H60  60CrMo4
                 W10Mo3Cr4V3 HS10-4-3-10  SKH57  -  BT42  S10-4-3-10 HS10-4-3-10  -  1110  -        -
                                                               -
                 W2Mo9Cr4V2 HS 2-9-2  SKH58  M7  -  -  HS 2-9-2  -  Y12  -  JIS G 4804 SUM11  1108  -  -  -  -
                                                                       Sulfur
                                                                            SUM12
                                                                    -
                 W2Mo9Cr4VCo8 HS 2-9-1-8  SKH59  M42  BM42  S 2-10-1-8 HS 2-9-1-8  -  Y12  9 S20  Containing  SUM21  1212  -  -  -  -
                                                                                       -
                                                                                                -
                                                                                           -
                   -     -  JIS G 4404 SKS11  F2  -  -  -  XB4  Y15  11SMn28  and Sulfur  SUM22  1213  (230M07) 9SMn28  S250  -
                  CrWMn  105WCr1  Alloy   SKS2  -  -  105WCr6 105WCr5  XBГ  Y12Pb  11SMnPb28  Containing  SUM22L  12L13  9SMnPb28 S250Pb  -
                   W     -  Tool Steel   SKS21  -  -  -  -  -          Composite  SUM23  1215  -    -
                   -     -      SKS5  -    -    -   -    -     -    -  Free   SUM23L  -  -  -   -   -
                                                               -
                                                                                                -
                                                                                           -
                                                                       Cutting
                                                                                                    -
                                                                    -
                                                                                       -
                   -     -      SKS51  L6  -    -   -    -    Y15Pb  11SMnPb28  Steel  SUM24L  12L14  -  9SMnPb28 S250Pb  -
                   -     -      SKS7  -    -    -   -    -     Y15  12SMn35  SUM25        9 SMn36  S300
                                                                                  -
                   Cr06  -      SKS8  -    -    -  C140E3UCr4  13X  Y20  -  SUM31  1117  -  15S10  -  -
                                                                                                    -
                                                                                       -
                   -     -      SKS4  -    -    -   -    -     -    -       SUM31L  -  -   -    -   -
                   -     -      SKS41  -   -    -   -    -     Y20  -       SUM32  -  210M15,210A15  -  (13MF4  )  -
                   -   TCV105   SKS43  W2-9 1/2  BW2  -  100V2  -  Y35  -   SUM41  1137  -  -  (35MF6  )  -
                   -     -      SKS44  W2-8  -  -   -    -    Y40Mn         SUM42  1141       (45MF6.1)
                                                                                       -
                                                                    -
                  9CrWMn  -     SKS3  -    -    -   -   9XBГ  Y40Mn  44SMn28  SUM43  1144  (226M44)  -  (45MF6.3)  -
                  CrWMn  105WCr1  SKS31  -  -  105WCr6 105WCr5  XBГ  GCr9  -  JIS G 4805 SUJ1  51100  -  -  -  -
                                                                                                    -
                                                                                           -
                   -     -      SKS93  -   -    -   -    -    GCr15  B1 or 100Cr6  High   SUJ2  52100  -  100Cr6  100Cr6  ЩX15
                   -     -      SKS94  -   -    -   -    -          B2 or   Carbon   ASTM A 485
                   -     -      SKS95  -   -    -   -    -   GCr9SiMn  100CrMnSi4-4  Chromium  SUJ3  Grade 1  -  -  -  -
                   -   210Cr12  SKD1  D3   BD3  X210Cr12 X200Cr12  X12  Bearing   SUJ4
                 Cr12Mo1V1  -   SKD11  D2  BD2  -  X160CrMoV12  -  -  -  Steel  SUJ5  -  -  -   -   -
                  Cr5Mo1V  100CrMoV5  SKD12  A2  BA2  -  X100CrMoV5  -  -  -      -    -   -    -   -
                   -   30WCrV5  SKD4  -    -    -  X32WCrV3  -
                  3Cr2W8V  30WCrV9  SKD5  H21  BH21  -  X30WCrV9  -
                 4Cr5MoSiV  -   SKD6  H11  BH11  X38CrMoV51 X38CrMoV5 4X5MFC
                   -   40CrMoV5  SKD61  H13  BH13  X40CrMoV51 X40CrMoV5 4X5MF1C
                 4Cr5MoSiV  -   SKD62  H12  BH12  -  X35CrWMoV5 3X3M3F
          B-027
   1667   1668   1669   1670   1671   1672   1673   1674   1675   1676   1677